For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.
Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.
Part Number |
Description |
Coupling Size |
Type |
|---|---|---|---|
| 69790400043 | N/A C-7/8-ACCY KIT | N/A 7/8 in | N/A Universal Accessory Kits |
| 69790400063 | N/A C-1.5-ACCY KIT | N/A 1 1/2 in | N/A Universal Accessory Kits |
| 69790400089 | N/A C-2-ACCY KIT | N/A 2 in | N/A Universal Accessory Kits |
| 69790400108 | N/A C-2.5-ACCY KIT | N/A 2 1/2 in | N/A Universal Accessory Kits |
| 69790400115 | N/A C-3-ACCY KIT | N/A 3 in | N/A Universal Accessory Kits |
| 69790400120 | N/A C-3.5-ACCY KIT | N/A 3 1/2 in | N/A Universal Accessory Kits |
| 69790400124 | N/A C-4-ACCY KIT | N/A 4 in | N/A Universal Accessory Kits |
| 69790400127 | N/A C-4.5-ACCY KIT | N/A 4 1/2 in | N/A Universal Accessory Kits |
| 69790400131 | N/A C-5-ACCY KIT | N/A 5 in | N/A Universal Accessory Kits |
| 69790400432 | N/A C-6-ACCY KIT | N/A 6 in | N/A Universal Accessory Kits |
| 69790400443 | N/A C-7-ACCY KIT | N/A 7 in | N/A Universal Accessory Kits |