Part Number |
Description |
Dimension HD |
Dimension HL |
Dimension L1 |
Dimension L2 |
Dimension L3 |
Dimension TW |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790411445 | N/A C-2-HUB-26MMP7-8X3.3MMKW | N/A 0.128 in3.25 mm | N/A 2.060 in52.32 mm | N/A 4.060 in103.12 mm | N/A 1.500 in38.10 mm | N/A 0.130 in3.30 mm | N/A 0.440 in11.18 mm |
N/A
|
| 69790411379 | N/A C-3.5-HUB-65MMP7-18X4.4MMKW | N/A 0.212 in5.38 mm | N/A 4.250 in107.95 mm | N/A 5.580 in141.73 mm | N/A 3.330 in84.58 mm | N/A 0.250 in6.35 mm | N/A 0.670 in17.02 mm | N/A |