Print Back
C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.

C Type Continuous Sleeve Cut Away
C Type Universal Coupling Sleeves - Imperial-2
Unit of Measure
1 

Part Number

Description 

Size

Type

CAD

69790400375 N/A C-7/8-LOCK RING N/A 7/8 N/A Universal Lock Rings N/A CAD
69790400377 N/A C-1.5-LOCK RING N/A 1 1/2 N/A Universal Lock Rings N/A
69790400379 N/A C-2-LOCK RING N/A 2 N/A Universal Lock Rings N/A CAD
69790400381 N/A C-2.5-LOCK RING N/A 2 1/2 N/A Universal Lock Rings N/A
69790400383 N/A C-3-LOCK RING N/A 3 N/A Universal Lock Rings N/A
69790400385 N/A C-3.5-LOCK RING N/A 3 1/2 N/A Universal Lock Rings N/A
69790400387 N/A C-4-LOCK RING N/A 4 N/A Universal Lock Rings N/A
69790400389 N/A C-4.5-LOCK RING N/A 4 1/2 N/A Universal Lock Rings N/A
69790400391 N/A C-5-LOCK RING N/A 5 N/A Universal Lock Rings N/A
69790400393 N/A C-6-LOCK RING N/A 6 N/A Universal Lock Rings N/A
Unit of Measure
1