Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Dimension HL |
Dimension HD |
Max. Bore (Dimensions ID1/ID2) |
---|---|---|---|---|---|---|---|
69790492829 | N/A CMM-4-HUB-608/808 MTR FRM | N/A 2.9980 to 2.9990 in | N/A 4 | N/A 3/4 x 1/4 in | N/A 4.380 in111.25 mm | N/A 6.250 in158.75 mm | N/A 4.130 in104.90 mm |
69790492830 | N/A CMM-4-HUB-610/810 MTR FRM | N/A 3.2480 to 3.2490 in | N/A 4 | N/A 3/4 x 1/4 in | N/A 4.380 in111.25 mm | N/A 6.250 in158.75 mm | N/A 4.130 in104.90 mm |
69790405724 | N/A CMM-2-HUB-803 MTR FRM | N/A 1.9980 to 1.9990 in | N/A 2 | N/A 1/2 x 1/4 in | N/A 2.060 in52.32 mm | N/A 3.250 in82.55 mm | N/A 2.130 in54.10 mm |