Print Back
Polymer-Covers-group
Polymer Covers Line Drawings
Unit of Measure
1 

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Diameter D2

Dimension t

CAD

ECP-U204 N/A Closed N/A 52.35 mm2.0625 in N/A 23 mm29/32 in N/A 32 mm N/A 41 mm1 39/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U204-12 N/A Open N/A 52.35 mm2.0625 in N/A 23 mm29/32 in N/A 32 mm N/A 41 mm1 39/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U204 N/A Open N/A 52.35 mm2.0625 in N/A 23 mm29/32 in N/A 32 mm N/A 41 mm1 39/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U205 N/A Closed N/A 58.35 mm2 19/64 in N/A 25 mm63/64 in N/A 37 mm N/A 46 mm1 13/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U205 N/A Open N/A 58.35 mm2 19/64 in N/A 25 mm63/64 in N/A 37 mm N/A 46 mm1 13/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U205-16 N/A Open N/A 58.35 mm2 19/64 in N/A 25 mm63/64 in N/A 37 mm N/A 46 mm1 13/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U206 N/A Closed N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U206 N/A Open N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U206-19 N/A Open N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U206-20 N/A Open N/A 68.35 mm2 11/16 in N/A 30 mm1 3/16 in N/A 42 mm N/A 52 mm2 3/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U207 N/A Closed N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U207-20 N/A Open N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U207 N/A Open N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U207-23 N/A Open N/A 78.35 mm3 5/64 in N/A 32 mm1 17/64 in N/A 47 mm N/A 62 mm2 7/16 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U208 N/A Closed N/A 86.35 mm3 13/32 in N/A 37 mm1 29/64 in N/A 52 mm N/A 70 mm2 3/4 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U208-24 N/A Open N/A 86.35 mm3 13/32 in N/A 37 mm1 29/64 in N/A 52 mm N/A 70 mm2 3/4 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U208 N/A Open N/A 86.35 mm3 13/32 in N/A 37 mm1 29/64 in N/A 52 mm N/A 70 mm2 3/4 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U209 N/A Closed N/A 92.35 mm3 41/64 in N/A 41 mm1 39/64 in N/A 58 mm N/A 73 mm2 7/8 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U209-27 N/A Open N/A 92.35 mm3 41/64 in N/A 41 mm1 39/64 in N/A 58 mm N/A 73 mm2 7/8 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U209 N/A Open N/A 92.35 mm3 41/64 in N/A 41 mm1 39/64 in N/A 58 mm N/A 73 mm2 7/8 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
ECP-U210 N/A Closed N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U210-31 N/A Open N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U210 N/A Open N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
EOP-U210-32 N/A Open N/A 96.35 mm3 51/64 in N/A 47 mm1 27/32 in N/A 62 mm N/A 79 mm3 7/64 in N/A 3 mm0.118 in N/A CAD Icon (for items table)
Unit of Measure
1