COMPANY HEADER
Print Back
Polymer-Covers-group
Polymer Covers Line Drawings
Unit of Measure
1 

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D2

Dimension t

CAD

ECP-U204 N/A Closed N/A 2.0625 in N/A 29/32 in N/A 1 39/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U204-12 N/A Open N/A 2.0625 in N/A 29/32 in N/A 1 39/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U204 N/A Open N/A 2.0625 in N/A 29/32 in N/A 1 39/64 in N/A 0.118 in N/A CAD Icon (for items table)
ECP-U205 N/A Closed N/A 2 19/64 in N/A 63/64 in N/A 1 13/16 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U205 N/A Open N/A 2 19/64 in N/A 63/64 in N/A 1 13/16 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U205-16 N/A Open N/A 2 19/64 in N/A 63/64 in N/A 1 13/16 in N/A 0.118 in N/A CAD Icon (for items table)
ECP-U206 N/A Closed N/A 2 11/16 in N/A 1 3/16 in N/A 2 3/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U206 N/A Open N/A 2 11/16 in N/A 1 3/16 in N/A 2 3/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U206-19 N/A Open N/A 2 11/16 in N/A 1 3/16 in N/A 2 3/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U206-20 N/A Open N/A 2 11/16 in N/A 1 3/16 in N/A 2 3/64 in N/A 0.118 in N/A CAD Icon (for items table)
ECP-U207 N/A Closed N/A 3 5/64 in N/A 1 17/64 in N/A 2 7/16 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U207-20 N/A Open N/A 3 5/64 in N/A 1 17/64 in N/A 2 7/16 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U207 N/A Open N/A 3 5/64 in N/A 1 17/64 in N/A 2 7/16 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U207-23 N/A Open N/A 3 5/64 in N/A 1 17/64 in N/A 2 7/16 in N/A 0.118 in N/A CAD Icon (for items table)
ECP-U208 N/A Closed N/A 3 13/32 in N/A 1 29/64 in N/A 2 3/4 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U208-24 N/A Open N/A 3 13/32 in N/A 1 29/64 in N/A 2 3/4 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U208 N/A Open N/A 3 13/32 in N/A 1 29/64 in N/A 2 3/4 in N/A 0.118 in N/A CAD Icon (for items table)
ECP-U209 N/A Closed N/A 3 41/64 in N/A 1 39/64 in N/A 2 7/8 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U209-27 N/A Open N/A 3 41/64 in N/A 1 39/64 in N/A 2 7/8 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U209 N/A Open N/A 3 41/64 in N/A 1 39/64 in N/A 2 7/8 in N/A 0.118 in N/A CAD Icon (for items table)
ECP-U210 N/A Closed N/A 3 51/64 in N/A 1 27/32 in N/A 3 7/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U210-31 N/A Open N/A 3 51/64 in N/A 1 27/32 in N/A 3 7/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U210 N/A Open N/A 3 51/64 in N/A 1 27/32 in N/A 3 7/64 in N/A 0.118 in N/A CAD Icon (for items table)
EOP-U210-32 N/A Open N/A 3 51/64 in N/A 1 27/32 in N/A 3 7/64 in N/A 0.118 in N/A CAD Icon (for items table)
Unit of Measure
1