COMPANY HEADER
Print Back
Stainless-steel-Covers-group
Stainless Steel Covers Line Drawings
Unit of Measure
1 

Part Number

Type

Cover Diameter D

Cover Length A

Thickness t

CAD

ECS-U204 N/A Closed N/A 2.046875 in N/A 37/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U204-12 N/A Open N/A 2.046875 in N/A 37/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U204 N/A Open N/A 2.046875 in N/A 37/64 in N/A 0.039 in N/A CAD Icon (for items table)
ECS-U205 N/A Closed N/A 2 9/32 in N/A 39/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U205 N/A Open N/A 2 9/32 in N/A 39/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U205-16 N/A Open N/A 2 9/32 in N/A 39/64 in N/A 0.039 in N/A CAD Icon (for items table)
ECS-U206 N/A Closed N/A 2 43/64 in N/A 21/32 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U206 N/A Open N/A 2 43/64 in N/A 21/32 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U206-19 N/A Open N/A 2 43/64 in N/A 21/32 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U206-20 N/A Open N/A 2 43/64 in N/A 21/32 in N/A 0.039 in N/A CAD Icon (for items table)
ECS-U207 N/A Closed N/A 3 5/64 in N/A 47/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U207-20 N/A Open N/A 3 5/64 in N/A 47/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U207 N/A Open N/A 3 5/64 in N/A 47/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U207-23 N/A Open N/A 3 5/64 in N/A 47/64 in N/A 0.039 in N/A CAD Icon (for items table)
ECS-U208 N/A Closed N/A 3 25/64 in N/A 57/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U208-24 N/A Open N/A 3 25/64 in N/A 57/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U208 N/A Open N/A 3 25/64 in N/A 57/64 in N/A 0.039 in N/A CAD Icon (for items table)
ECS-U209 N/A Closed N/A 3.625 in N/A 55/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U209-27 N/A Open N/A 3.625 in N/A 55/64 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U209 N/A Open N/A 3.625 in N/A 55/64 in N/A 0.039 in N/A CAD Icon (for items table)
ECS-U210 N/A Closed N/A 3 25/32 in N/A 15/16 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U210-31 N/A Open N/A 3 25/32 in N/A 15/16 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U210 N/A Open N/A 3 25/32 in N/A 15/16 in N/A 0.039 in N/A CAD Icon (for items table)
EOS-U210-32 N/A Open N/A 3 25/32 in N/A 15/16 in N/A 0.039 in N/A CAD Icon (for items table)
Unit of Measure
1