Print Back
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
« 21 22 23 24 25 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBF209-IP69K/F N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCBF209-IP69K/FVSL613 N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCPLF209/F N/A 45 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCPLF209/FVSL613 N/A 45 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCPLF209-IP69K/F N/A 45 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCPLF209-IP69K/FVSL613 N/A 45 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSF209/F N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSF209/FVSL525 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSF209/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSF209-IP69K/F N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSF209-IP69K/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSFQK209/F N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSFQK209/FVSL525 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSFQK209/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSFQK209-IP69K/F N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCSFQK209-IP69K/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
SUCAF210-30/F N/A 1 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCAF210-30/FVSL525 N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-30/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCAF210-30/FVSL613 N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCAF210-30-IP69K/F N/A 1 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCAF210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCBF210-30/F N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-30/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCBF210-30/FVSL613 N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-30/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCBF210-30-IP69K/F N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
SUCBF210-30-IP69K/FVSL613 N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD
Unit of Measure
« 21 22 23 24 25