Print Back
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSF201-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC201-8/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table)
SUCSF202/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table)
SUCSF202-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202-10/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table)
SUCSF203/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203/F N/A 10900 N N/A 5350 N N/A CAD Icon (for items table)
SUCSF205-14/F N/A 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-14/F N/A 11900 N N/A 6300 N N/A CAD Icon (for items table)
SUCSF205-15/F N/A 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC205-15/F N/A 11900 N N/A 6300 N N/A CAD Icon (for items table)
SUCSF206-18/F N/A 1 1/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC206-18/F N/A 16500 N N/A 9050 N N/A CAD Icon (for items table)
SUCSF207-21/F N/A 1 5/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21/F N/A 21800 N N/A 12300 N N/A CAD Icon (for items table)
SUCSF207-22/F N/A 1 3/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22/F N/A 21800 N N/A 12300 N N/A CAD Icon (for items table)
SUCSF208-25/F N/A 1 9/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 24800 N N/A 14300 N N/A CAD Icon (for items table)
SUCSF209-26/F N/A 1 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-26/F N/A 27800 N N/A 16200 N N/A CAD Icon (for items table)
SUCSF209-28/F N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 27800 N N/A 16200 N N/A CAD Icon (for items table)
SUCSF210-30/F N/A 1 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 29800 N N/A 18600 N N/A CAD Icon (for items table)
SUCSF211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSF211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSF211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSF211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSF212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A CAD Icon (for items table)
SUCSF212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A CAD Icon (for items table)
SUCSFY201X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC201X-8/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table)
SUCSFY202X/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202X/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table)
SUCSFY202X-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC202X-10/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table)
SUCSFY203X/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC203X/F N/A 8150 N N/A 3850 N N/A CAD Icon (for items table)
SUCSFY211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSFY211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSFY211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSFY211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A CAD Icon (for items table)
SUCSFY212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212/F N/A 44500 N N/A 29000 N N/A CAD Icon (for items table)
SUCSFY212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A CAD Icon (for items table)
SUCSFY214/F N/A 70 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC214/F N/A 52900 N N/A 35300 N N/A CAD Icon (for items table)
SUCSFY214-40/F N/A 2 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC214-40/F N/A 52900 N N/A 35300 N N/A CAD Icon (for items table)
SUCSFY215/F N/A 75 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215/F N/A 57300 N N/A 38600 N N/A CAD Icon (for items table)
SUCSFY215-47/F N/A 2 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215-47/F N/A 57300 N N/A 38600 N N/A CAD Icon (for items table)
SUCSFY215-48/F N/A 3 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC215-48/F N/A 57300 N N/A 38600 N N/A CAD Icon (for items table)
SUCAF204-12/F N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAF204-12/FVSL525 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC204-12/FVSL525 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAF204-12/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAF204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAF204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBF204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBF204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBF204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBF204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBFQK204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBFQK204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBFQK204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBFQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCPLF204-12/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCPLF204-12/FVSL613 N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC204-12/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCPLF204-12-IP69K/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »