Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCCF207-23/FVSL613 | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-23/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF201-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUCSF201-8/F | N/A 10900 N | N/A 5350 N |
N/A
|
| SUCSF202/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUCSF202/F | N/A 10900 N | N/A 5350 N |
N/A
|
| SUCSF202-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUCSF202-10/F | N/A 10900 N | N/A 5350 N |
N/A
|
| SUCSF203/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC203/F | N/A 10900 N | N/A 5350 N |
N/A
|
| SUCSF205-14/F | N/A 7/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-14/F | N/A 11900 N | N/A 6300 N |
N/A
|
| SUCSF205-15/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-15/F | N/A 11900 N | N/A 6300 N |
N/A
|
| SUCSF206-18/F | N/A 1 1/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC206-18/F | N/A 16500 N | N/A 9050 N |
N/A
|
| SUCSF207-21/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-21/F | N/A 21800 N | N/A 12300 N |
N/A
|
| SUCSF207-22/F | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-22/F | N/A 21800 N | N/A 12300 N |
N/A
|
| SUCSF208-25/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-25/F | N/A 24800 N | N/A 14300 N |
N/A
|
| SUCSF209-26/F | N/A 1 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-26/F | N/A 27800 N | N/A 16200 N |
N/A
|
| SUCSF209-28/F | N/A 1 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-28/F | N/A 27800 N | N/A 16200 N |
N/A
|
| SUCSF210-30/F | N/A 1 7/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-30/F | N/A 29800 N | N/A 18600 N |
N/A
|
| SUCSF211/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211/F | N/A 36800 N | N/A 23500 N |
N/A
|
| SUCSF211-32/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211-32/F | N/A 36800 N | N/A 23500 N |
N/A
|
| SUCSF211-35/F | N/A 2 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211-35/F | N/A 36800 N | N/A 23500 N |
N/A
|
| SUCSF211-36/F | N/A 2 1/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211-36/F | N/A 36800 N | N/A 23500 N |
N/A
|
| SUCSF212/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC212/F | N/A 44500 N | N/A 29000 N |
N/A
|
| SUCSF212-39/F | N/A 2 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC212-39/F | N/A 44500 N | N/A 29000 N |
N/A
|
| SUCSFY201X-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUCSFY201X-8/F | N/A 8150 N | N/A 3850 N |
N/A
|
| SUCSFY202X/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUCSFY202X/F | N/A 8150 N | N/A 3850 N |
N/A
|
| SUCSFY202X-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUCSFY202X-10/F | N/A 8150 N | N/A 3850 N |
N/A
|
| SUCSFY203X/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC203X/F | N/A 8150 N | N/A 3850 N |
N/A
|
| SUCSFY211/F | N/A | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211/F | N/A 36800 N | N/A 23500 N |
N/A
|