Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC212-36-IP69K/FVSL613 | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Food Grade Solid Lube |
N/A |
| SUC212/F | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A |
| SUC212-IP69K/F | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A |
| SUC212-IP69K/FVSL613 | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Food Grade Solid Lube |
N/A |
| SUC212-38/F | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A |
| SUC212-38-IP69K/F | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A |
| SUC212-38-IP69K/FVSL613 | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Food Grade Solid Lube |
N/A |
| SUC212-39/F | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A |
| SUC212-39-IP69K/F | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Standard Food Safe Grease |
N/A |
| SUC212-39-IP69K/FVSL613 | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.563 in65.1 mm | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N | N/A Food Grade Solid Lube |
N/A |
| SUC213-40-IP69K/F | N/A 2 1/2 in | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 7217 lbf32100 N | N/A 10926 lbf48600 N | N/A Standard Food Safe Grease |
N/A |
| SUC213-40-IP69K/FVSL613 | N/A 2 1/2 in | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 7217 lbf32100 N | N/A 10926 lbf48600 N | N/A Food Grade Solid Lube |
N/A |
| SUC214-40/F | N/A 2 1/2 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 35300 N | N/A 52900 N | N/A Standard Food Safe Grease |
N/A |
| SUC213-IP69K/F | N/A 65 mm | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 7217 lbf32100 N | N/A 10926 lbf48600 N | N/A Standard Food Safe Grease |
N/A |
| SUC213-IP69K/FVSL613 | N/A 65 mm | N/A 4.724 in120 mm | N/A 2.563 in65.1 mm | N/A 7217 lbf32100 N | N/A 10926 lbf48600 N | N/A Food Grade Solid Lube |
N/A |
| SUC214-44/F | N/A 2 3/4 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 35300 N | N/A 52900 N | N/A Standard Food Safe Grease |
N/A |
| SUC214/F | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 35300 N | N/A 52900 N | N/A Standard Food Safe Grease |
N/A |
| SUC215-47/F | N/A 2 15/16 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 38600 N | N/A 57300 N | N/A Standard Food Safe Grease |
N/A |
| SUC215/F | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 38600 N | N/A 57300 N | N/A Standard Food Safe Grease |
N/A |
| SUC215-48/F | N/A 3 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 38600 N | N/A 57300 N | N/A Standard Food Safe Grease |
N/A |