Print Back
Timken Ball Bearing Insert Group Image
Stainless steel Inserts (SUC) Line Drawing
Unit of Measure
« 6 7 8 9 10 

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC210-IP69K/F N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-IP69K/FVSL613 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC210-IP69K/FVSL613 N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC210-32/F N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-32/FVSL525 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A CAD
SUC210-32/FVSL613 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC210-32-IP69K/F N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-32-IP69K/F N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC210-32-IP69K/FVSL613 N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
SUC211-32/F N/A 2 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-32-IP69K/F N/A 2 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-32-IP69K/FVSL613 N/A 2 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
SUC211-34/F N/A 2 1/8 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-34-IP69K/F N/A 2 1/8 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-34-IP69K/FVSL613 N/A 2 1/8 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
SUC211/F N/A 55 mm N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-IP69K/F N/A 55 mm N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-IP69K/FVSL613 N/A 55 mm N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
SUC211-35/F N/A 2 3/16 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-35-IP69K/F N/A 2 3/16 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC211-35-IP69K/FVSL613 N/A 2 3/16 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
SUC211-36/F N/A 2 1/4 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
SUC212-36/F N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A CAD
SUC212-36-IP69K/F N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A CAD
Unit of Measure
« 6 7 8 9 10