Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC201-8/F | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC201X-8/F | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202/F | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202-10/F | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202X/F | N/A 15 mm | N/A 1.575 in40 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC202X-10/F | N/A 5/8 in | N/A 1.575 in40 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC203/F | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC203X/F | N/A 17 mm | N/A 1.575 in40 mm | N/A 1.079 in27.4 mm | N/A 3850 N | N/A 8150 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12/F | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12/FVSL525 | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC204-12/FVSL613 | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-12-IP69K/F | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12-IP69K/FVSL613 | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204/F | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204/FVSL525 | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC204/FVSL613 | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-IP69K/F | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-IP69K/FVSL613 | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14/F | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14/FVSL525 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC205-14/FVSL613 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14-IP69K/F | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14-IP69K/FVSL613 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-15/F | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-15/FVSL525 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC205-15/FVSL613 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-15-IP69K/F | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-15-IP69K/FVSL613 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205/F | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205/FVSL525 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC205/FVSL613 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-IP69K/F | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-IP69K/FVSL613 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-16/F | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-16/FVSL525 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC205-16/FVSL613 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-16-IP69K/F | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-16-IP69K/FVSL613 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-18/F | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-18/FVSL525 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC206-18/FVSL613 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-18-IP69K/F | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-18-IP69K/FVSL613 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206/F | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206/FVSL525 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUC206/FVSL613 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-IP69K/F | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-IP69K/FVSL613 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-19/F | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-19/FVSL525 | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Graphite Solid Lube |
N/A
|