Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSP201X-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A SUC201X-8/F | N/A 8150 N | N/A 3850 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP202X/F | N/A 15 mm | N/A Cast Stainless Steel | N/A SUC202X/F | N/A 8150 N | N/A 3850 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP202X-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A SUC202X-10/F | N/A 8150 N | N/A 3850 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP203X/F | N/A 17 mm | N/A Cast Stainless Steel | N/A SUC203X/F | N/A 8150 N | N/A 3850 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP205-14/F | N/A 7/8 in | N/A Cast Stainless Steel | N/A SUC205-14/F | N/A 11900 N | N/A 6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP205-15/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A SUC205-15/F | N/A 11900 N | N/A 6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP206-18/F | N/A 1 1/8 in | N/A Cast Stainless Steel | N/A SUC206-18/F | N/A 16500 N | N/A 9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-21/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A SUC207-21/F | N/A 21800 N | N/A 12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-22/F | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A SUC207-22/F | N/A 21800 N | N/A 12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP208-25/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A SUC208-25/F | N/A 24800 N | N/A 14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP209-26/F | N/A 1 5/8 in | N/A Cast Stainless Steel | N/A SUC209-26/F | N/A 27800 N | N/A 16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP209-28/F | N/A 1 3/4 in | N/A Cast Stainless Steel | N/A SUC209-28/F | N/A 27800 N | N/A 16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP210-30/F | N/A 1 7/8 in | N/A Cast Stainless Steel | N/A SUC210-30/F | N/A 29800 N | N/A 18600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP211/F | N/A 55 mm | N/A Cast Stainless Steel | N/A SUC211/F | N/A 36800 N | N/A 23500 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP211-32/F | N/A 2 in | N/A Cast Stainless Steel | N/A SUC211-32/F | N/A 36800 N | N/A 23500 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP211-35/F | N/A 2 3/16 in | N/A Cast Stainless Steel | N/A SUC211-35/F | N/A 36800 N | N/A 23500 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP211-36/F | N/A 2 1/4 in | N/A Cast Stainless Steel | N/A SUC211-36/F | N/A 36800 N | N/A 23500 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP212/F | N/A 60 mm | N/A Cast Stainless Steel | N/A SUC212/F | N/A 44500 N | N/A 29000 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP212-39/F | N/A 2 7/16 in | N/A Cast Stainless Steel | N/A SUC212-39/F | N/A 44500 N | N/A 29000 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP214/F | N/A 70 mm | N/A Cast Stainless Steel | N/A SUC214/F | N/A 52900 N | N/A 35300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP214-40/F | N/A 2 1/2 in | N/A Cast Stainless Steel | N/A SUC214-40/F | N/A 52900 N | N/A 35300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP215/F | N/A 75 mm | N/A Cast Stainless Steel | N/A SUC215/F | N/A 57300 N | N/A 38600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP215-47/F | N/A 2 15/16 in | N/A Cast Stainless Steel | N/A SUC215-47/F | N/A 57300 N | N/A 38600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP215-48/F | N/A 3 in | N/A Cast Stainless Steel | N/A SUC215-48/F | N/A 57300 N | N/A 38600 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP204-12/F | N/A 3/4 in | N/A Machined Stainless Steel | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|