Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAFC205-14/F | N/A 7/8 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-14/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-14/FVSL525 | N/A 7/8 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC205-14/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-14/FVSL613 | N/A 7/8 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-14/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-14-IP69K/F | N/A 7/8 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-14-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-14-IP69K/FVSL613 | N/A 7/8 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-14-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-14/F | N/A 7/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC205-14/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-14/FVSL613 | N/A 7/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC205-14/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-14-IP69K/F | N/A 7/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC205-14-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-14-IP69K/FVSL613 | N/A 7/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC205-14-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-15/F | N/A 15/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-15/FVSL525 | N/A 15/16 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC205-15/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-15/FVSL613 | N/A 15/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-15-IP69K/F | N/A 15/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-15/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-15/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-15-IP69K/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205/F | N/A 25 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205/FVSL525 | N/A 25 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC205/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205/FVSL613 | N/A 25 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-IP69K/F | N/A 25 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCAFC205-IP69K/FVSL613 | N/A 25 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFC205/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|