COMPANY HEADER
Print Back
Corrosion TakeUp-Family Picture - Ball Bearing
Stainless steel Take-Up (SUCST) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT204-12/F N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204-12/FVSL525 N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204-12/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204/F N/A 20 mm N/A Machined Stainless Steel N/A SUC204/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204/FVSL525 N/A 20 mm N/A Machined Stainless Steel N/A SUC204/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204/FVSL613 N/A 20 mm N/A Machined Stainless Steel N/A SUC204/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204-IP69K/F N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCAT204-IP69K/FVSL613 N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCBT204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204/F N/A 20 mm N/A Cast Stainless Steel N/A SUC204/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
SUCST204/FVSL525 N/A 20 mm N/A Cast Stainless Steel N/A SUC204/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »