Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSTB207-23/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB207-23/FVSL525 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTB207-23/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-23/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM207-23/FVSL525 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBYM207-23/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-23-IP69K/F | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM207-23-IP69K/FVSL613 | N/A 1 7/16 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY208-24/F | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY208-24/FVSL525 | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY208-24/FVSL613 | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY208-24-IP69K/F | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Machined Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM208-24/F | N/A 1 1/2 in | N/A Hygienic Stainless Steel | N/A SUC208-24/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM208-24/FVSL525 | N/A 1 1/2 in | N/A Hygienic Stainless Steel | N/A SUC208-24/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM208-24/FVSL613 | N/A 1 1/2 in | N/A Hygienic Stainless Steel | N/A SUC208-24/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM208-24-IP69K/F | N/A 1 1/2 in | N/A Hygienic Stainless Steel | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Hygienic Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY208-24/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY208-24/FVSL613 | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY208-24-IP69K/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM208-24/F | N/A 1 1/2 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|