Print Back
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCCFL207-23/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSFL203/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A CAD
SUCSFL203-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A CAD
SUCSFL203-15M/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A CAD
SUCSFL203-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A CAD
SUCSFL205-14/F N/A 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCSFL205-15/F N/A 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A CAD
SUCSFL206-18/F N/A 1 1/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A CAD
SUCSFL207-21/F N/A 1 5/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSFL207-22/F N/A 1 3/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A CAD
SUCSFL208-25/F N/A 1 9/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A CAD
SUCSFL209-26/F N/A 1 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCSFL209-28/F N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A CAD
SUCSFL210-30/F N/A 1 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A CAD
SUCSFL211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD
SUCSFL211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD
SUCSFL211-35/F N/A 2 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD
SUCSFL211-36/F N/A 2 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 23500 N N/A 36800 N N/A CAD
SUCSFL212/F N/A 60 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD
SUCSFL212-39/F N/A 2 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A CAD
SUCSFLY203X/F N/A 17 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD
SUCSFLY203X-10/F N/A 5/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD
SUCSFLY203X-15M/F N/A 15 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD
SUCSFLY203X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A CAD
SUCSFLY211/F N/A 55 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A CAD
Unit of Measure
 1 2 3 4 5 »