Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCBFL209-26-IP69K/FVSL613 | N/A 1 5/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-27/F | N/A 1 11/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-27/FVSL525 | N/A 1 11/16 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-27/FVSL613 | N/A 1 11/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-27-IP69K/F | N/A 1 11/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCAFL209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-27/F | N/A 1 11/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-27/FVSL613 | N/A 1 11/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-27-IP69K/F | N/A 1 11/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCBFL209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209-27/F | N/A 1 11/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209-27/FVSL613 | N/A 1 11/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209-27-IP69K/F | N/A 1 11/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCPLFL209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL209-27/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL209-27/FVSL525 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL209-27/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL209-27-IP69K/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLQK209-27/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLQK209-27/FVSL525 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLQK209-27/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLQK209-27-IP69K/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLQK209-27-IP69K/FVSL613 | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFLY209-27/F | N/A 1 11/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|