Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCSFL201-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5350 N | N/A 10900 N |
N/A
|
| SUCSFL202/F | N/A 15 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5350 N | N/A 10900 N |
N/A
|
| SUCSFL202-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5350 N | N/A 10900 N |
N/A
|
| SUCSFL203/F | N/A 17 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N |
N/A
|
| SUCSFL205-14/F | N/A 7/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFL205-15/F | N/A 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFL206-18/F | N/A 1 1/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCSFL207-21/F | N/A 1 5/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL207-22/F | N/A 1 3/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL208-25/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL209-26/F | N/A 1 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL209-28/F | N/A 1 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N |
N/A
|
| SUCSFL210-30/F | N/A 1 7/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFL211/F | N/A 55 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL211-32/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL211-35/F | N/A 2 3/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFL211-36/F | N/A 2 1/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 23500 N | N/A 36800 N |
N/A
|
| SUCSFL212/F | N/A 60 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N |
N/A
|
| SUCSFL212-39/F | N/A 2 7/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6520 lbf29000 N | N/A 10004 lbf44500 N |
N/A
|
| SUCSFLY201X-8/F | N/A 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY202X/F | N/A 15 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY202X-10/F | N/A 5/8 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY203X/F | N/A 17 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3850 N | N/A 8150 N |
N/A
|
| SUCSFLY211/F | N/A 55 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|
| SUCSFLY211-32/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5284 lbf23500 N | N/A 8273 lbf36800 N |
N/A
|