Print Back
QFU4LKST205-16--5-
Corrosion-Resistant-Stainless-Steel-TakeUp-Line-Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKAT204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A CAD
FAU4LKBT204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
FAU4LKHEAT204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHE204-12 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A CAD
FAU4LKHEST204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHE204-12 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
FAU4LKHVAT204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHV204-12 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A CAD
FAU4LKHVST204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHV204-12 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A CAD
FAU4LKST204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A CAD
FEU4LKAT204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A CAD
FEU4LKBT204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
FEU4LKST204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A CAD
NAU4LKAT204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A CAD
NAU4LKBT204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
NAU4LKST204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A CAD
ONU4LKAT204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A CAD
ONU4LKBT204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
ONU4LKST204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A CAD
PAU4LKAT204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A CAD
PAU4LKBT204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
PAU4LKST204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A CAD
QFU4LKAT204-12 N/A 3/4 in N/A QF – High Temp N/A QFU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A CAD
QFU4LKBT204-12 N/A 3/4 in N/A QF – High Temp N/A QFU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
QFU4LKHEAT204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHE204-12 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A CAD
QFU4LKHEST204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHE204-12 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
QFU4LKHVAT204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHV204-12 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A CAD
QFU4LKHVST204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHV204-12 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A CAD
Unit of Measure
 1 2 3 4 5 »