Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|
SUCBFLQK204-12-IP69K/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCBFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLSQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLSQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCBFLQK204-IP69K/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCBFLQK204-IP69K/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLQK204-IP69K/F | N/A 20 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLQK204-IP69K/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLSQK204-IP69K/F | N/A 20 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCSFLSQK204-IP69K/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A ![]() |
SUCBFLQK205-14-IP69K/F | N/A 7/8 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-14-IP69K/FVSL613 | N/A 7/8 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-15-IP69K/F | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-15-IP69K/FVSL613 | N/A 15/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-IP69K/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-IP69K/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCSFLQK205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCSFLQK205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCSFLSQK205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCSFLSQK205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-16-IP69K/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCBFLQK205-16-IP69K/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |
SUCSFLQK205-16-IP69K/F | N/A 1 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A ![]() |