Print Back
timken-quiklean-ball-bearing-unit-2bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFLQK205-16-IP69K/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCSFLSQK205-16-IP69K/F N/A 1 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCSFLSQK205-16-IP69K/FVSL613 N/A 1 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A CAD
SUCBFLQK206-18-IP69K/F N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-18-IP69K/FVSL613 N/A 1 1/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-IP69K/F N/A 30 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-IP69K/FVSL613 N/A 30 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLSQK206-IP69K/F N/A 30 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLSQK206-IP69K/FVSL613 N/A 30 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-19-IP69K/F N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLQK206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLSQK206-19-IP69K/F N/A 1 3/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLSQK206-19-IP69K/FVSL613 N/A 1 3/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCBFLQK207-20-IP69K/F N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
SUCBFLQK207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
SUCSFLQK206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLQK206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A CAD
SUCSFLQK207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
SUCSFLQK207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD
Unit of Measure
1 2 3 4