Part Number |
Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK204-12/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCBFLQK204-12/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCBFLQK204-12-IP69K/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCBFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLQK204-12/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLQK204-12/FVSL525 | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A |
| SUCSFLQK204-12/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLSQK204-12/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLSQK204-12/FVSL525 | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A |
| SUCSFLSQK204-12/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLSQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLSQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCBFLQK204/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCBFLQK204/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCBFLQK204-IP69K/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCBFLQK204-IP69K/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLQK204/F | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLQK204/FVSL525 | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A |
| SUCSFLQK204/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLQK204-IP69K/F | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLQK204-IP69K/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A |
| SUCSFLSQK204/F | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A |
| SUCSFLSQK204/FVSL525 | N/A 20 mm | N/A Cast Stainless Steel | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A |