COMPANY HEADER
Print Back
2 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBFLQK204-12/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204-12/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-12/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204-12/FVSL525 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-12/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK204/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCBFLQK204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCBFLQK204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204/FVSL525 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLQK204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLQK204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
SUCSFLSQK204/F N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
SUCSFLSQK204/FVSL525 N/A 20 mm N/A Cast Stainless Steel N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Graphite Solid Lube N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »