COMPANY HEADER
Print Back
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Four-Row Cylindrical Roller Bearing
Four-Row Cylindrical Roller Bearing - RY-6-2
Unit of Measure
1 2 3 4 5 

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

200RYL1585W30BC3 N/A N/A 11.4173 in N/A 7.5591 in N/A 7.5591 in N/A 8.8976 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A RY-6 N/A CAD Icon (for items table)
200RYL1585W30BC4 N/A N/A 11.4173 in N/A 7.5591 in N/A 7.5591 in N/A 8.8976 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A RY-6 N/A CAD Icon (for items table)
220RYL1621 N/A N/A 12.2047 in N/A 7.5591 in N/A 7.5591 in N/A 9.6850 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A RY-6 N/A CAD Icon (for items table)
220RYL1621W30BC3 N/A N/A 12.2047 in N/A 7.5591 in N/A 7.5591 in N/A 9.6850 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A RY-6 N/A CAD Icon (for items table)
220RYL1621W30BC4 N/A N/A 12.2047 in N/A 7.5591 in N/A 7.5591 in N/A 9.6850 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A RY-6 N/A CAD Icon (for items table)
220RY1683 N/A N/A 13.3858 in N/A 8.5827 in N/A 8.5827 in N/A 10.1252 in N/A 4160000 N932000 lbf N/A 2320000 N522000 lbf N/A RY-1 N/A CAD Icon (for items table)
230RYL1667 N/A N/A 12.9921 in N/A 8.1102 in N/A 8.1102 in N/A 10.2362 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A RY-6 N/A CAD Icon (for items table)
230RYL1667W30BC3 N/A N/A 12.9921 in N/A 8.1102 in N/A 8.1102 in N/A 10.2362 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A RY-6 N/A CAD Icon (for items table)
230RYL1667W30BC4 N/A N/A 12.9921 in N/A 8.1102 in N/A 8.1102 in N/A 10.2362 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A RY-6 N/A CAD Icon (for items table)
240RY1668 N/A N/A 12.9921 in N/A 8.6614 in N/A 8.6614 in N/A 10.6299 in N/A 4320000 N972000 lbf N/A 1924000 N432000 lbf N/A RY-1 N/A CAD Icon (for items table)
250RY1681 N/A N/A 13.3858 in N/A 9.0551 in N/A 9.0551 in N/A 10.8661 in N/A 4521000 N1016000 lbf N/A 1952000 N438800 lbf N/A RY-1 N/A CAD Icon (for items table)
260RYL1744 N/A N/A 14.5669 in N/A 8.6614 in N/A 8.6614 in N/A 11.4961 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A RY-6 N/A CAD Icon (for items table)
260RYL1744W30BC3 N/A N/A 14.5669 in N/A 8.6614 in N/A 8.6614 in N/A 11.4961 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A RY-6 N/A CAD Icon (for items table)
260RYL1744W30BC4 N/A N/A 14.5669 in N/A 8.6614 in N/A 8.6614 in N/A 11.4961 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A RY-6 N/A CAD Icon (for items table)
260RY1763 N/A N/A 14.9606 in N/A 11.0236 in N/A 11.0236 in N/A 11.5748 in N/A 6280000 N1412000 lbf N/A 3240000 N728000 lbf N/A RY-2 N/A CAD Icon (for items table)
280RYL1783 N/A N/A 15.3543 in N/A 8.6614 in N/A 8.6614 in N/A 12.2835 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A RY-6 N/A CAD Icon (for items table)
280RYL1782 N/A N/A 15.3543 in N/A 10.8268 in N/A 10.8268 in N/A 12.1260 in N/A 7020000 N1578000 lbf N/A 3049000 N685500 lbf N/A RY-3 N/A CAD Icon (for items table)
280RYL1783W30BC3 N/A N/A 15.3543 in N/A 8.6614 in N/A 8.6614 in N/A 12.2835 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A RY-6 N/A CAD Icon (for items table)
280RYL1783W30BC4 N/A N/A 15.3543 in N/A 8.6614 in N/A 8.6614 in N/A 12.2835 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A RY-6 N/A CAD Icon (for items table)
300RX1846 N/A N/A 16.5354 in N/A 11.8110 in N/A 11.8110 in N/A 13.0709 in N/A 8720000 N1960000 lbf N/A 4140000 N932000 lbf N/A RX-1 N/A CAD Icon (for items table)
300RXL1845 N/A N/A 16.5354 in N/A 11.8110 in N/A 11.8110 in N/A 13.0709 in N/A 8360000 N1880000 lbf N/A 4080000 N918000 lbf N/A RX-2 N/A CAD Icon (for items table)
300RX1846C5 N/A N/A 16.5354 in N/A 11.8110 in N/A 11.8110 in N/A 13.0709 in N/A 8720000 N1960000 lbf N/A 4140000 N932000 lbf N/A RX-1 N/A CAD Icon (for items table)
300RY2002 N/A N/A 19.685 in N/A 14.1732 in N/A 14.1732 in N/A 13.9469 in N/A 10160000 N2288000 lbf N/A 6200000 N1392000 lbf N/A RY-2 N/A CAD Icon (for items table)
330RX1922 N/A N/A 18.1102 in N/A 13.3858 in N/A 13.3858 in N/A 14.3701 in N/A 10840000 N2440000 lbf N/A 4980000 N1120000 lbf N/A RX-1 N/A CAD Icon (for items table)
340RX1965A N/A N/A 18.8976 in N/A 12.2047 in N/A 12.2047 in N/A 14.8819 in N/A 9640000 N2164000 lbf N/A 4660000 N1048000 lbf N/A RX-5 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5