COMPANY HEADER
Print Back
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Four-Row Cylindrical Roller Bearing
Four-Row Cylindrical Roller Bearing - RY-6-2
Unit of Measure
1 2 3 4 5 

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

340RYL1963 N/A N/A 18.8976 in N/A 13.7795 in N/A 13.7795 in N/A 14.8819 in N/A 10880000 N2444000 lbf N/A 5180000 N1162000 lbf N/A RY-3 N/A CAD Icon (for items table)
340RX1965AC2 N/A N/A 18.8976 in N/A 12.2047 in N/A 12.2047 in N/A 14.8819 in N/A 9640000 N2164000 lbf N/A 4660000 N1048000 lbf N/A RX-5 N/A CAD Icon (for items table)
370RX2045 N/A N/A 20.4724 in N/A 14.9606 in N/A 14.9606 in N/A 16.1024 in N/A 14040000 N3156000 lbf N/A 6500000 N1460000 lbf N/A RX-1 N/A CAD Icon (for items table)
380RX2089 N/A N/A 21.2598 in N/A 11.8110 in N/A 11.8110 in N/A 16.5748 in N/A 10560000 N2368000 lbf N/A 5420000 N1218000 lbf N/A RX-1 N/A CAD Icon (for items table)
380RX2086A N/A N/A 21.2598 in N/A 15.7480 in N/A 14.9606 in N/A 16.6142 in N/A 14360000 N3228000 lbf N/A 6840000 N1536000 lbf N/A RX-6 N/A CAD Icon (for items table)
380RX2087 N/A N/A 21.2598 in N/A 15.7480 in N/A 15.7480 in N/A 16.6142 in N/A 14760000 N3316000 lbf N/A 6900000 N1552000 lbf N/A RX-1 N/A CAD Icon (for items table)
390RX2088 N/A N/A 21.2598 in N/A 12.5984 in N/A 12.5984 in N/A 16.9685 in N/A 11440000 N2576000 lbf N/A 5540000 N1248000 lbf N/A RX-1 N/A CAD Icon (for items table)
390RY2103 N/A N/A 21.6535 in N/A 15.7480 in N/A 15.7480 in N/A 17.0159 in N/A 13960000 N3136000 lbf N/A 6680000 N1500000 lbf N/A RY-2 N/A CAD Icon (for items table)
400RX2123 N/A N/A 22.0472 in N/A 16.1417 in N/A 16.1417 in N/A 17.5197 in N/A 16440000 N3700000 lbf N/A 7460000 N1676000 lbf N/A RX-1 N/A CAD Icon (for items table)
400RX2123CF1 N/A N/A 22.0472 in N/A 16.1417 in N/A 16.1417 in N/A 17.5197 in N/A 16440000 N3700000 lbf N/A 7460000 N1676000 lbf N/A RX-1 N/A CAD Icon (for items table)
431RX2141 N/A N/A 22.5000 in N/A 11.8110 in N/A 11.8110 in N/A 18.3071 in N/A 10600000 N2388000 lbf N/A 5200000 N1170000 lbf N/A RX-1 N/A CAD Icon (for items table)
440RX2245 N/A N/A 24.4094 in N/A 17.7165 in N/A 17.7165 in N/A 19.1732 in N/A 20200000 N4560000 lbf N/A 9100000 N2040000 lbf N/A RX-1 N/A CAD Icon (for items table)
460RX2371 N/A N/A 26.9685 in N/A 15.7480 in N/A 15.7480 in N/A 20.3937 in N/A 15880000 N3576000 lbf N/A 8780000 N1972000 lbf N/A RX-1 N/A CAD Icon (for items table)
480RX2303B N/A N/A 25.5906 in N/A 17.7165 in N/A 17.7165 in N/A 20.6693 in N/A 21960000 N4920000 lbf N/A 9540000 N2140000 lbf N/A RX-1 N/A CAD Icon (for items table)
500RX2345A N/A N/A 26.3780 in N/A 19.0945 in N/A 17.7165 in N/A 21.2598 in N/A 22200000 N5000000 lbf N/A 9520000 N2140000 lbf N/A RX-4 N/A CAD Icon (for items table)
500RX2345AC2 N/A N/A 26.3780 in N/A 19.0945 in N/A 17.7165 in N/A 21.2598 in N/A 22200000 N5000000 lbf N/A 9520000 N2140000 lbf N/A RX-4 N/A CAD Icon (for items table)
500RX2422 N/A N/A 27.9528 in N/A 18.8976 in N/A 18.8976 in N/A 21.9685 in N/A 23800000 N5360000 lbf N/A 10780000 N2420000 lbf N/A RX-1 N/A CAD Icon (for items table)
500RX2443 N/A N/A 28.3465 in N/A 20.8661 in N/A 20.8661 in N/A 22.3622 in N/A 28680000 N6440000 lbf N/A 12440000 N2800000 lbf N/A RX-1 N/A CAD Icon (for items table)
510RX2364 N/A N/A 26.7717 in N/A 19.6850 in N/A 19.6850 in N/A 22.0472 in N/A 26040000 N5840000 lbf N/A 10280000 N2320000 lbf N/A RX-1 N/A CAD Icon (for items table)
510RX2461 N/A N/A 28.7402 in N/A 20.4724 in N/A 20.4724 in N/A 22.4016 in N/A 27280000 N6120000 lbf N/A 12680000 N2860000 lbf N/A RX-1 N/A CAD Icon (for items table)
530RX2522 N/A N/A 29.9213 in N/A 20.4724 in N/A 20.4724 in N/A 23.1102 in N/A 27680000 N6240000 lbf N/A 13080000 N2940000 lbf N/A RX-1 N/A CAD Icon (for items table)
550RX2484 N/A N/A 29.1339 in N/A 20.0787 in N/A 20.0787 in N/A 23.6220 in N/A 28400000 N6400000 lbf N/A 11780000 N2640000 lbf N/A RX-1 N/A CAD Icon (for items table)
560RX2644 N/A N/A 32.2835 in N/A 23.6220 in N/A 23.6220 in N/A 24.6063 in N/A 34240000 N7720000 lbf N/A 16180000 N3640000 lbf N/A RX-1 N/A CAD Icon (for items table)
571RX2622 N/A N/A 32.0067 in N/A 23.3858 in N/A 23.3858 in N/A 25.0394 in N/A 35000000 N7880000 lbf N/A 15440000 N3480000 lbf N/A RX-1 N/A CAD Icon (for items table)
600RX2643A N/A N/A 32.2835 in N/A 22.6378 in N/A 22.6378 in N/A 25.9843 in N/A 36120000 N8120000 lbf N/A 14780000 N3320000 lbf N/A RX-1 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5