COMPANY HEADER
Print Back
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Four-Row Cylindrical Roller Bearing
Four-Row Cylindrical Roller Bearing - RY-6-2
Unit of Measure
1 2 3 4 5 

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

600RX2643B N/A N/A 32.2835 in N/A 22.6378 in N/A 22.6378 in N/A 25.9843 in N/A 36120000 N8120000 lbf N/A 14780000 N3320000 lbf N/A RX-9 N/A CAD Icon (for items table)
600RX2744 N/A N/A 34.2520 in N/A 25.1969 in N/A 25.1969 in N/A 26.4567 in N/A 40000000 N9000000 lbf N/A 18040000 N4060000 lbf N/A RX-1 N/A CAD Icon (for items table)
650RX2803A N/A N/A 35.4331 in N/A 25.5906 in N/A 25.5906 in N/A 27.7165 in N/A 41200000 N9280000 lbf N/A 18980000 N4260000 lbf N/A RX-1 N/A CAD Icon (for items table)
650RX2841C N/A N/A 36.2205 in N/A 26.3780 in N/A 26.3780 in N/A 28.4646 in N/A 45600000 N10240000 lbf N/A 19520000 N4380000 lbf N/A RX-1 N/A CAD Icon (for items table)
690RX2965 N/A N/A 38.5827 in N/A 28.1496 in N/A 28.1496 in N/A 30.2165 in N/A 53200000 N11960000 lbf N/A 22400000 N5040000 lbf N/A RX-1 N/A CAD Icon (for items table)
690RX2966 N/A N/A 38.5827 in N/A 29.5276 in N/A 29.5276 in N/A 30.1575 in N/A 54800000 N12320000 lbf N/A 23000000 N5160000 lbf N/A RX-9 N/A CAD Icon (for items table)
700RX2862 N/A N/A 36.6142 in N/A 24.4094 in N/A 24.4094 in N/A 30.0394 in N/A 44400000 N10000000 lbf N/A 16920000 N380000 lbf N/A RX-1 N/A CAD Icon (for items table)
700RX2964A N/A N/A 38.5827 in N/A 27.5591 in N/A 27.5591 in N/A 30.4724 in N/A 51200000 N11520000 lbf N/A 21000000 N4720000 lbf N/A RX-1 N/A CAD Icon (for items table)
705RX3131B N/A N/A 42.0041 in N/A 25.0000 in N/A 25.0000 in N/A 31.3386 in N/A 45200000 N10120000 lbf N/A 22600000 N5100000 lbf N/A RX-1 N/A CAD Icon (for items table)
710RX3006 N/A N/A 39.3701 in N/A 28.1496 in N/A 28.1496 in N/A 31.0039 in N/A 54400000 N12240000 lbf N/A 22800000 N5120000 lbf N/A RX-1 N/A CAD Icon (for items table)
730RX2922 N/A N/A 37.7953 in N/A 24.4094 in N/A 24.4094 in N/A 31.1024 in N/A 45200000 N10120000 lbf N/A 17500000 N3940000 lbf N/A RX-1 N/A CAD Icon (for items table)
730RX3064 N/A N/A 40.5512 in N/A 29.5276 in N/A 29.5276 in N/A 31.8504 in N/A 59200000 N13280000 lbf N/A 24600000 N5520000 lbf N/A RX-1 N/A CAD Icon (for items table)
730RX3064A N/A N/A 40.5512 in N/A 29.5276 in N/A 29.5276 in N/A 31.8504 in N/A 59200000 N13280000 lbf N/A 24600000 N5520000 lbf N/A RX-11 N/A CAD Icon (for items table)
750RX3005 N/A N/A 39.3701 in N/A 26.3780 in N/A 26.3780 in N/A 32.0079 in N/A 52000000 N11680000 lbf N/A 20400000 N4580000 lbf N/A RX-1 N/A CAD Icon (for items table)
760RX3166 N/A N/A 42.5197 in N/A 31.1024 in N/A 31.1024 in N/A 33.3071 in N/A 63600000 N14320000 lbf N/A 26800000 N6040000 lbf N/A RX-1 N/A CAD Icon (for items table)
761RX3166B N/A N/A 42.5039 in N/A 31.0000 in N/A 31.0000 in N/A 33.3071 in N/A 64000000 N14440000 lbf N/A 26800000 N6040000 lbf N/A RX-1 N/A CAD Icon (for items table)
761RX3166 N/A N/A 42.5039 in N/A 31.0000 in N/A 31.0000 in N/A 33.3071 in N/A 64000000 N14440000 lbf N/A 26800000 N6040000 lbf N/A RX-1 N/A CAD Icon (for items table)
770RX3151 N/A N/A 42.3228 in N/A 30.3150 in N/A 30.3150 in N/A 33.3465 in N/A 62800000 N14160000 lbf N/A 26000000 N5860000 lbf N/A RX-1 N/A CAD Icon (for items table)
780RX3141 N/A N/A 42.1260 in N/A 30.7087 in N/A 30.7087 in N/A 33.5827 in N/A 62400000 N14040000 lbf N/A 25400000 N5720000 lbf N/A RX-1 N/A CAD Icon (for items table)
800RX3165 N/A N/A 42.5197 in N/A 27.5591 in N/A 27.5591 in N/A 34.5669 in N/A 59200000 N13280000 lbf N/A 22600000 N5100000 lbf N/A RX-1 N/A CAD Icon (for items table)
800RX3164 N/A N/A 42.5197 in N/A 29.5276 in N/A 29.5276 in N/A 34.6457 in N/A 58800000 N13240000 lbf N/A 22600000 N5080000 lbf N/A RX-1 N/A CAD Icon (for items table)
820RX3201A N/A N/A 43.3071 in N/A 29.3307 in N/A 28.3465 in N/A 35.1181 in N/A 57600000 N12960000 lbf N/A 23000000 N5180000 lbf N/A RX-10 N/A CAD Icon (for items table)
820RX3263 N/A N/A 44.4882 in N/A 25.5906 in N/A 25.5906 in N/A 35.0787 in N/A 52400000 N11800000 lbf N/A 23200000 N5220000 lbf N/A RX-1 N/A CAD Icon (for items table)
820RX3264 N/A N/A 44.4882 in N/A 31.4961 in N/A 31.4961 in N/A 35.5512 in N/A 68400000 N15360000 lbf N/A 27400000 N6160000 lbf N/A RX-1 N/A CAD Icon (for items table)
820RX3264A N/A N/A 44.4882 in N/A 31.4961 in N/A 31.4961 in N/A 35.5512 in N/A 68400000 N15360000 lbf N/A 27400000 N6160000 lbf N/A RX-9 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5