Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 820RX3264C | N/A | N/A 44.4882 in | N/A 32.4803 in | N/A 31.4961 in | N/A 35.5512 in | N/A 68400000 N15360000 lbf | N/A 27400000 N6160000 lbf | N/A RX-8 |
N/A
|
| 820RX3264D | N/A | N/A 44.4882 in | N/A 32.4803 in | N/A 31.4961 in | N/A 35.5512 in | N/A 68400000 N15360000 lbf | N/A 27400000 N6160000 lbf | N/A RX-10 |
N/A
|
| 850RX3304 | N/A | N/A 45.2756 in | N/A 33.0709 in | N/A 33.0709 in | N/A 36.5354 in | N/A 74800000 N16800000 lbf | N/A 28800000 N6480000 lbf | N/A RX-1 |
N/A
|
| 850RX3365 | N/A | N/A 46.4567 in | N/A 33.4646 in | N/A 33.4646 in | N/A 37.0079 in | N/A 72800000 N16400000 lbf | N/A 29600000 N6660000 lbf | N/A RX-1 |
N/A
|
| 863RX3445A | N/A | N/A 48.0040 in | N/A 34.5000 in | N/A 35.0000 in | N/A 37.6378 in | N/A 84000000 N18840000 lbf | N/A 34600000 N7780000 lbf | N/A RX-1 |
N/A
|
| 880RXK3364A | N/A | N/A 46.4567 in | N/A 29.5276 in | N/A 29.5276 in | N/A 37.2047 in | N/A 68000000 N15240000 lbf | N/A 27400000 N6140000 lbf | N/A RXK-1 |
N/A
|
| 880RXK3366 | N/A | N/A 46.4567 in | N/A 29.5276 in | N/A 29.5276 in | N/A 37.2165 in | N/A 66400000 N14920000 lbf | N/A 26600000 N6000000 lbf | N/A RXK-2 |
N/A
|
| 900RX3444 | N/A | N/A 48.0315 in | N/A 33.0709 in | N/A 33.0709 in | N/A 38.9370 in | N/A 78800000 N17680000 lbf | N/A 30200000 N6780000 lbf | N/A RX-1 |
N/A
|
| 950RX3723 | N/A | N/A 53.5433 in | N/A 39.3701 in | N/A 39.3701 in | N/A 42.3228 in | N/A 108800000 N24480000 lbf | N/A 43200000 N9700000 lbf | N/A RX-1 |
N/A
|
| 1040RX3882 | N/A | N/A 56.6886 in | N/A 39.3701 in | N/A 39.3701 in | N/A 44.6063 in | N/A 101200000 N22760000 lbf | N/A 42600000 N9580000 lbf | N/A RX-7 |
N/A
|