Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 145RYL1452 | N/A 145 mm | N/A 225 mm8.8583 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 169 mm6.6535 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A RY-6 |
N/A
|
| 145RYL1452W30BC3 | N/A 145 mm | N/A 225 mm8.8583 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 169 mm6.6535 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A RY-6 |
N/A
|
| 145RYL1452W30BC4 | N/A 145 mm | N/A 225 mm8.8583 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 169 mm6.6535 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A RY-6 |
N/A
|
| 160RYL1468 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 130 mm5.1181 in | N/A 130 mm5.1181 in | N/A 180 mm7.0866 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A RY-6 |
N/A
|
| 160RYL1467 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 179 mm7.0472 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A RY-6 |
N/A
|
| 160RYL1467W30BC3 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 179 mm7.0472 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A RY-6 |
N/A
|
| 160RYL1467W30BC4 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 179 mm7.0472 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A RY-6 |
N/A
|
| 160RYL1468W30BC3 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 130 mm5.1181 in | N/A 130 mm5.1181 in | N/A 180 mm7.0866 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A RY-6 |
N/A
|
| 160RYL1468W30BC4 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 130 mm5.1181 in | N/A 130 mm5.1181 in | N/A 180 mm7.0866 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A RY-6 |
N/A
|
| 165RYL1451 | N/A 165.1 mm | N/A 225.425 mm8 7/8 in | N/A 168.275 mm6.6250 in | N/A 168.275 mm6.6250 in | N/A 181 mm7.1260 in | N/A 2264000 N508000 lbf | N/A 1158000 N260000 lbf | N/A RY-3 |
N/A
|
| 180RYL1527 | N/A 180 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 202 mm7.9528 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A RY-6 |
N/A
|
| 180RYL1527W30BC3 | N/A 180 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 202 mm7.9528 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A RY-6 |
N/A
|
| 180RYL1527W30BC4 | N/A 180 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 202 mm7.9528 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A RY-6 |
N/A
|
| 190RY1528 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 212 mm8.3465 in | N/A 2604000 N584000 lbf | N/A 1288000 N290000 lbf | N/A RY-1 |
N/A
|
| 190RY1543 | N/A 190 mm | N/A 270 mm10.6299 in | N/A 200 mm7.874 in | N/A 200 mm7.874 in | N/A 212 mm8.3465 in | N/A 3304000 N744000 lbf | N/A 1702000 N382000 lbf | N/A RY-1 |
N/A
|
| 200RYL1544 | N/A 200 mm | N/A 270 mm10.6299 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 222 mm8.7402 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A RY-6 |
N/A
|
| 200RYL1544W30BC3 | N/A 200 mm | N/A 270 mm10.6299 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 222 mm8.7402 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A RY-6 |
N/A
|
| 200RYL1544W30BC4 | N/A 200 mm | N/A 270 mm10.6299 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 222 mm8.7402 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A RY-6 |
N/A
|
| 200RYL1566 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 222 mm8.7402 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A RY-6 |
N/A
|
| 200RYL1567 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 200 mm7.874 in | N/A 200 mm7.874 in | N/A 222 mm8.7402 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A RY-6 |
N/A
|
| 200RYL1566W30BC3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 222 mm8.7402 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A RY-6 |
N/A
|
| 200RYL1566W30BC4 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 222 mm8.7402 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A RY-6 |
N/A
|
| 200RYL1567W30BC3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 200 mm7.874 in | N/A 200 mm7.874 in | N/A 222 mm8.7402 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A RY-6 |
N/A
|
| 200RYL1567W30BC4 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 200 mm7.874 in | N/A 200 mm7.874 in | N/A 222 mm8.7402 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A RY-6 |
N/A
|
| 200RYL1585 | N/A 200 mm | N/A 290 mm11.4173 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 226 mm8.8976 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A RY-6 |
N/A
|
| 200RYL1585W30BC3 | N/A 200 mm | N/A 290 mm11.4173 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 226 mm8.8976 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A RY-6 |
N/A
|
| 200RYL1585W30BC4 | N/A 200 mm | N/A 290 mm11.4173 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 226 mm8.8976 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A RY-6 |
N/A
|
| 220RYL1621 | N/A 220 mm | N/A 310 mm12.2047 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 246 mm9.6850 in | N/A 3432000 N772000 lbf | N/A 1840000 N414000 lbf | N/A RY-6 |
N/A
|
| 220RYL1621W30BC3 | N/A 220 mm | N/A 310 mm12.2047 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 246 mm9.6850 in | N/A 3432000 N772000 lbf | N/A 1840000 N414000 lbf | N/A RY-6 |
N/A
|
| 220RYL1621W30BC4 | N/A 220 mm | N/A 310 mm12.2047 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 246 mm9.6850 in | N/A 3432000 N772000 lbf | N/A 1840000 N414000 lbf | N/A RY-6 |
N/A
|
| 220RY1683 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 218 mm8.5827 in | N/A 218 mm8.5827 in | N/A 257.18 mm10.1252 in | N/A 4160000 N932000 lbf | N/A 2320000 N522000 lbf | N/A RY-1 |
N/A
|
| 230RYL1667 | N/A 230 mm | N/A 330 mm12.9921 in | N/A 206 mm8.1102 in | N/A 206 mm8.1102 in | N/A 260 mm10.2362 in | N/A 3988000 N896000 lbf | N/A 2120000 N478000 lbf | N/A RY-6 |
N/A
|
| 230RYL1667W30BC3 | N/A 230 mm | N/A 330 mm12.9921 in | N/A 206 mm8.1102 in | N/A 206 mm8.1102 in | N/A 260 mm10.2362 in | N/A 3988000 N896000 lbf | N/A 2120000 N478000 lbf | N/A RY-6 |
N/A
|
| 230RYL1667W30BC4 | N/A 230 mm | N/A 330 mm12.9921 in | N/A 206 mm8.1102 in | N/A 206 mm8.1102 in | N/A 260 mm10.2362 in | N/A 3988000 N896000 lbf | N/A 2120000 N478000 lbf | N/A RY-6 |
N/A
|
| 240RY1668 | N/A 240 mm | N/A 330 mm12.9921 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 270 mm10.6299 in | N/A 4320000 N972000 lbf | N/A 1924000 N432000 lbf | N/A RY-1 |
N/A
|
| 250RY1681 | N/A 250 mm | N/A 340 mm13.3858 in | N/A 230 mm9.0551 in | N/A 230 mm9.0551 in | N/A 276 mm10.8661 in | N/A 4521000 N1016000 lbf | N/A 1952000 N438800 lbf | N/A RY-1 |
N/A
|
| 260RYL1744 | N/A 260 mm | N/A 370 mm14.5669 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 292 mm11.4961 in | N/A 5040000 N1132000 lbf | N/A 2580000 N582000 lbf | N/A RY-6 |
N/A
|
| 260RYL1744W30BC3 | N/A 260 mm | N/A 370 mm14.5669 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 292 mm11.4961 in | N/A 5040000 N1132000 lbf | N/A 2580000 N582000 lbf | N/A RY-6 |
N/A
|
| 260RYL1744W30BC4 | N/A 260 mm | N/A 370 mm14.5669 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 292 mm11.4961 in | N/A 5040000 N1132000 lbf | N/A 2580000 N582000 lbf | N/A RY-6 |
N/A
|
| 260RY1763 | N/A 260 mm | N/A 380 mm14.9606 in | N/A 280 mm11.0236 in | N/A 280 mm11.0236 in | N/A 294 mm11.5748 in | N/A 6280000 N1412000 lbf | N/A 3240000 N728000 lbf | N/A RY-2 |
N/A
|
| 280RYL1783 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 312 mm12.2835 in | N/A 5200000 N1176000 lbf | N/A 2620000 N590000 lbf | N/A RY-6 |
N/A
|
| 280RYL1782 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 275 mm10.8268 in | N/A 275 mm10.8268 in | N/A 308 mm12.1260 in | N/A 7020000 N1578000 lbf | N/A 3049000 N685500 lbf | N/A RY-3 |
N/A
|
| 280RYL1783W30BC3 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 312 mm12.2835 in | N/A 5200000 N1176000 lbf | N/A 2620000 N590000 lbf | N/A RY-6 |
N/A
|
| 280RYL1783W30BC4 | N/A 280 mm | N/A 390 mm15.3543 in | N/A 220 mm8.6614 in | N/A 220 mm8.6614 in | N/A 312 mm12.2835 in | N/A 5200000 N1176000 lbf | N/A 2620000 N590000 lbf | N/A RY-6 |
N/A
|
| 300RX1846 | N/A 300 mm | N/A 420 mm16.5354 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 332 mm13.0709 in | N/A 8720000 N1960000 lbf | N/A 4140000 N932000 lbf | N/A RX-1 |
N/A
|
| 300RXL1845 | N/A 300 mm | N/A 420 mm16.5354 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 332 mm13.0709 in | N/A 8360000 N1880000 lbf | N/A 4080000 N918000 lbf | N/A RX-2 |
N/A
|
| 300RX1846C5 | N/A 300 mm | N/A 420 mm16.5354 in | N/A 300 mm11.8110 in | N/A 300 mm11.8110 in | N/A 332 mm13.0709 in | N/A 8720000 N1960000 lbf | N/A 4140000 N932000 lbf | N/A RX-1 |
N/A
|
| 300RY2002 | N/A 300 mm | N/A 500 mm19.685 in | N/A 360 mm14.1732 in | N/A 360 mm14.1732 in | N/A 354.25 mm13.9469 in | N/A 10160000 N2288000 lbf | N/A 6200000 N1392000 lbf | N/A RY-2 |
N/A
|
| 330RX1922 | N/A 330 mm | N/A 460 mm18.1102 in | N/A 340 mm13.3858 in | N/A 340 mm13.3858 in | N/A 365 mm14.3701 in | N/A 10840000 N2440000 lbf | N/A 4980000 N1120000 lbf | N/A RX-1 |
N/A
|
| 340RX1965A | N/A 340 mm | N/A 480 mm18.8976 in | N/A 310 mm12.2047 in | N/A 310 mm12.2047 in | N/A 378 mm14.8819 in | N/A 9640000 N2164000 lbf | N/A 4660000 N1048000 lbf | N/A RX-5 |
N/A
|