Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 145RYL1452 | N/A | N/A 8.8583 in | N/A 6.1417 in | N/A 6.1417 in | N/A 6.6535 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A RY-6 |
N/A
|
| 145RYL1452W30BC3 | N/A | N/A 8.8583 in | N/A 6.1417 in | N/A 6.1417 in | N/A 6.6535 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A RY-6 |
N/A
|
| 145RYL1452W30BC4 | N/A | N/A 8.8583 in | N/A 6.1417 in | N/A 6.1417 in | N/A 6.6535 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A RY-6 |
N/A
|
| 160RYL1468 | N/A | N/A 9.0551 in | N/A 5.1181 in | N/A 5.1181 in | N/A 7.0866 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A RY-6 |
N/A
|
| 160RYL1467 | N/A | N/A 9.0551 in | N/A 6.6142 in | N/A 6.6142 in | N/A 7.0472 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A RY-6 |
N/A
|
| 160RYL1467W30BC3 | N/A | N/A 9.0551 in | N/A 6.6142 in | N/A 6.6142 in | N/A 7.0472 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A RY-6 |
N/A
|
| 160RYL1467W30BC4 | N/A | N/A 9.0551 in | N/A 6.6142 in | N/A 6.6142 in | N/A 7.0472 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A RY-6 |
N/A
|
| 160RYL1468W30BC3 | N/A | N/A 9.0551 in | N/A 5.1181 in | N/A 5.1181 in | N/A 7.0866 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A RY-6 |
N/A
|
| 160RYL1468W30BC4 | N/A | N/A 9.0551 in | N/A 5.1181 in | N/A 5.1181 in | N/A 7.0866 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A RY-6 |
N/A
|
| 165RYL1451 | N/A | N/A 8 7/8 in | N/A 6.6250 in | N/A 6.6250 in | N/A 7.1260 in | N/A 2264000 N508000 lbf | N/A 1158000 N260000 lbf | N/A RY-3 |
N/A
|
| 180RYL1527 | N/A | N/A 10.2362 in | N/A 6.6142 in | N/A 6.6142 in | N/A 7.9528 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A RY-6 |
N/A
|
| 180RYL1527W30BC3 | N/A | N/A 10.2362 in | N/A 6.6142 in | N/A 6.6142 in | N/A 7.9528 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A RY-6 |
N/A
|
| 180RYL1527W30BC4 | N/A | N/A 10.2362 in | N/A 6.6142 in | N/A 6.6142 in | N/A 7.9528 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A RY-6 |
N/A
|
| 190RY1528 | N/A | N/A 10.2362 in | N/A 6.6142 in | N/A 6.6142 in | N/A 8.3465 in | N/A 2604000 N584000 lbf | N/A 1288000 N290000 lbf | N/A RY-1 |
N/A
|
| 190RY1543 | N/A | N/A 10.6299 in | N/A 7.874 in | N/A 7.874 in | N/A 8.3465 in | N/A 3304000 N744000 lbf | N/A 1702000 N382000 lbf | N/A RY-1 |
N/A
|
| 200RYL1544 | N/A | N/A 10.6299 in | N/A 6.6929 in | N/A 6.6929 in | N/A 8.7402 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A RY-6 |
N/A
|
| 200RYL1544W30BC3 | N/A | N/A 10.6299 in | N/A 6.6929 in | N/A 6.6929 in | N/A 8.7402 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A RY-6 |
N/A
|
| 200RYL1544W30BC4 | N/A | N/A 10.6299 in | N/A 6.6929 in | N/A 6.6929 in | N/A 8.7402 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A RY-6 |
N/A
|
| 200RYL1566 | N/A | N/A 11.0236 in | N/A 6.6929 in | N/A 6.6929 in | N/A 8.7402 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A RY-6 |
N/A
|
| 200RYL1567 | N/A | N/A 11.0236 in | N/A 7.874 in | N/A 7.874 in | N/A 8.7402 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A RY-6 |
N/A
|
| 200RYL1566W30BC3 | N/A | N/A 11.0236 in | N/A 6.6929 in | N/A 6.6929 in | N/A 8.7402 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A RY-6 |
N/A
|
| 200RYL1566W30BC4 | N/A | N/A 11.0236 in | N/A 6.6929 in | N/A 6.6929 in | N/A 8.7402 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A RY-6 |
N/A
|
| 200RYL1567W30BC3 | N/A | N/A 11.0236 in | N/A 7.874 in | N/A 7.874 in | N/A 8.7402 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A RY-6 |
N/A
|
| 200RYL1567W30BC4 | N/A | N/A 11.0236 in | N/A 7.874 in | N/A 7.874 in | N/A 8.7402 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A RY-6 |
N/A
|
| 200RYL1585 | N/A | N/A 11.4173 in | N/A 7.5591 in | N/A 7.5591 in | N/A 8.8976 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A RY-6 |
N/A
|