Print Back
Cylindrical Full Compliment NCF
Full Complement Cylindrical Roller Bearing (NCF)
Unit of Measure
1 2 3 

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

NCF18/670VWEW73C6 N/A 670 mm N/A 820 mm32.835 in N/A 69 mm2.7165 in N/A 782.3 mm30.7992 in N/A 3920000 N882000 lbf N/A 1740000 N327000 lbf N/A 190 rpm N/A 160 rpm N/A CAD
NCF18/710V N/A 710 mm N/A 870 mm34.2520 in N/A 74 mm2.9134 in N/A 830.7 mm32.7047 in N/A 3920000 N882000 lbf N/A 1740000 N390000 lbf N/A 170 rpm N/A 150 rpm N/A CAD
NCF18/750V N/A 750 mm N/A 920 mm36.2205 in N/A 78 mm3.0709 in N/A 878 mm34.5669 in N/A 4600000 N1030000 lbf N/A 2080000 N467000 lbf N/A 160 rpm N/A 140 rpm N/A CAD
NCF18/800V N/A 800 mm N/A 980 mm38.5827 in N/A 82 mm3.2283 in N/A 935 mm36.8110 in N/A 4930000 N1110000 lbf N/A 2150000 N484000 lbf N/A 150 rpm N/A 130 rpm N/A CAD
NCF18/800AVWEW73C7 N/A 800 mm N/A 980 mm38.5827 in N/A 82 mm3.2283 in N/A 935 mm36.8110 in N/A 4930000 N1110000 lbf N/A 2150000 N484000 lbf N/A 150 rpm N/A 130 rpm N/A CAD
Unit of Measure
1 2 3