Part Number |
O.D. D |
Width C |
DUR/DOR F/E |
Type |
CAD |
|---|---|---|---|---|---|
| 181RYSL1451 | N/A 8 7/8 in225.425 mm | N/A 6.625 in168.275 mm | N/A 7.126 in181 mm | N/A RY-3 |
N/A |
| 202RYSL1527 | N/A 10.2362 in260 mm | N/A 6.6142 in168 mm | N/A 7.9528 in202 mm | N/A RY-6 |
N/A |
| 260RYSL1667 | N/A 12.9921 in330 mm | N/A 8.1102 in206 mm | N/A 10.2362 in260 mm | N/A RY-6 |
N/A |
| 332RXS1846 | N/A 16.5354 in420 mm | N/A 11.811 in300 mm | N/A 13.0709 in332 mm | N/A RX-1 |
N/A |
| 332RXSL1845W33 | N/A 16.5354 in420 mm | N/A 11.811 in300 mm | N/A 13.0709 in332 mm | N/A RX-2 |
N/A |
| 768RXS2965 | N/A 38.5827 in980 mm | N/A 28.1496 in715 mm | N/A 30.2165 in767.5 mm | N/A RX-1 |
N/A |
| 809RXS3064 | N/A 40.5512 in1030 mm | N/A 29.5276 in750 mm | N/A 31.8054 in809 mm | N/A RX-1 |
N/A |
| 846RXS3166 | N/A 42.5039 in1079.6 mm | N/A 31 in787.4 mm | N/A 33.3071 in846 mm | N/A RX-1 |
N/A |
| 928RXS3304A | N/A 45.2756 in1150 mm | N/A 33.0709 in840 mm | N/A 36.5354 in928 mm | N/A RX-1 |
N/A |
| 989RXS3444 | N/A 56.6886 in1439.89 mm | N/A 39.3071 in1000 mm | N/A 38.937 in989 mm | N/A RX-1 |
N/A |