Print Back
Cylindrical Roller Radial Bearings CRB - Outer Ring 768RXS2965
Unit of Measure
1 

Part Number

O.D. D

Width C

DUR/DOR F/E

Type

CAD

181RYSL1451 N/A 8 7/8 in225.425 mm N/A 6.625 in168.275 mm N/A 7.126 in181 mm N/A RY-3 N/A CAD Icon (for items table)
202RYSL1527 N/A 10.2362 in260 mm N/A 6.6142 in168 mm N/A 7.9528 in202 mm N/A RY-6 N/A CAD Icon (for items table)
260RYSL1667 N/A 12.9921 in330 mm N/A 8.1102 in206 mm N/A 10.2362 in260 mm N/A RY-6 N/A CAD Icon (for items table)
332RXS1846 N/A 16.5354 in420 mm N/A 11.811 in300 mm N/A 13.0709 in332 mm N/A RX-1 N/A CAD Icon (for items table)
332RXSL1845W33 N/A 16.5354 in420 mm N/A 11.811 in300 mm N/A 13.0709 in332 mm N/A RX-2 N/A CAD Icon (for items table)
768RXS2965 N/A 38.5827 in980 mm N/A 28.1496 in715 mm N/A 30.2165 in767.5 mm N/A RX-1 N/A CAD Icon (for items table)
809RXS3064 N/A 40.5512 in1030 mm N/A 29.5276 in750 mm N/A 31.8054 in809 mm N/A RX-1 N/A CAD Icon (for items table)
846RXS3166 N/A 42.5039 in1079.6 mm N/A 31 in787.4 mm N/A 33.3071 in846 mm N/A RX-1 N/A CAD Icon (for items table)
928RXS3304A N/A 45.2756 in1150 mm N/A 33.0709 in840 mm N/A 36.5354 in928 mm N/A RX-1 N/A CAD Icon (for items table)
989RXS3444 N/A 56.6886 in1439.89 mm N/A 39.3071 in1000 mm N/A 38.937 in989 mm N/A RX-1 N/A CAD Icon (for items table)
Unit of Measure
1