Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NU214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NUP214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
N214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NJ214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NU214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NUP214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NJ2214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 197800 N | N/A 157900 N | N/A 3300 rpm | N/A 3900 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NU2214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 197800 N | N/A 157900 N | N/A 3300 rpm | N/A 3900 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NUP2214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 197800 N | N/A 157900 N | N/A 3300 rpm | N/A 3900 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NJ2214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 197800 N | N/A 157900 N | N/A 3300 rpm | N/A 3900 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NU2214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 197800 N | N/A 157900 N | N/A 3300 rpm | N/A 3900 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NUP2214ETPC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 197800 N | N/A 157900 N | N/A 3300 rpm | N/A 3900 rpm | N/A 1.5 mm0.059 in |
N/A ![]() |
NU2314EJ | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 328000 N73700 lbf | N/A 311000 N69800 lbf | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.080 in |
N/A ![]() |
NJ2314EJ | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 328000 N73700 lbf | N/A 311000 N69800 lbf | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.080 in |
N/A ![]() |
NU2314EMA | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 328000 N73700 lbf | N/A 311000 N69800 lbf | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.080 in |
N/A ![]() |
NU2314EMAC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 328000 N73700 lbf | N/A 311000 N69800 lbf | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.080 in |
N/A ![]() |
N314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
NJ314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
NU314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
NUP314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
N314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
NJ314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
NU314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |
NUP314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.378 in | N/A 35 mm1.378 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A ![]() |