Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP2324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 74.044 mm2.9151 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1600 rpm N/A 1800 rpm N/A 2.5 mm0.100 in N/A CAD
NU2324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
NU324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
NJ324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
NJ324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
NU2324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
NU324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
NU2324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
NU324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
NJ324EJ N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
NU324EJ N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2324EMAC5 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1900 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD
NU1026MA N/A 130 mm N/A 200 mm7.8740 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 251000 N56500 lbf N/A 197000 N44300 lbf N/A 2900 rpm N/A 3500 rpm N/A 2.0 mm0.080 in N/A CAD
NU1026MAC3 N/A 130 mm N/A 200 mm7.8740 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 251000 N56500 lbf N/A 197000 N44300 lbf N/A 2900 rpm N/A 3500 rpm N/A 2.0 mm0.080 in N/A CAD
NJ2226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
NJ226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
NU2226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
NU226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
NJ226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
NU2226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
NU226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2226EJ N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2200 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
Unit of Measure
« 21 22 23 24 25 »