Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ2228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD
NJ228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2200 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A CAD
NU2228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD
NU228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2200 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A CAD
NJ228EJ N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
NU228EJ N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2328EMA N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
NJ328EMA N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 1900 rpm N/A 2100 rpm N/A 3 mm0.100 in N/A CAD
NU2328EMA N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
NU328EMA N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 1900 rpm N/A 2100 rpm N/A 3 mm0.100 in N/A CAD
NJ2328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
NJ328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 1900 rpm N/A 2100 rpm N/A 3 mm0.100 in N/A CAD
NJ328EMAC4 N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 1900 rpm N/A 2100 rpm N/A 3 mm0.100 in N/A CAD
NU2328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
NU328EMAC4 N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 1900 rpm N/A 2100 rpm N/A 3 mm0.100 in N/A CAD
NU328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 1900 rpm N/A 2100 rpm N/A 3 mm0.100 in N/A CAD
NJ328EJ N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
NU328EJ N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
NJ2328EMAC5 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 1500 rpm N/A 1700 rpm N/A 3 mm0.100 in N/A CAD
NU1030MA N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 2500 rpm N/A 3100 rpm N/A 1.50 mm0.100 in N/A CAD
NU1030MAC3 N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 2500 rpm N/A 3100 rpm N/A 1.50 mm0.100 in N/A CAD
NJ230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
NUP230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 37.545 mm1.4781 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD
NU230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
NJ230EMAC4 N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2000 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
Unit of Measure
« 26 27 28 29 30 »