Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
 1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
NU305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
NUP305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
N305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
NJ305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
NU305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
NUP305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A 1.1 mm0.043 in N/A CAD
NU2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A 1.1 mm0.043 in N/A CAD
NU2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A 1.1 mm0.043 in N/A CAD
N206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NJ206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NU206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NUP206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
N206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NJ206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NU206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NUP206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A 0.6 mm0.024 in N/A CAD
NJ2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.6 mm0.024 in N/A CAD
NU2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.6 mm0.024 in N/A CAD
NUP2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.6 mm0.024 in N/A CAD
NJ2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A 0.6 mm0.024 in N/A CAD
Unit of Measure
 1 2 3 4 5 »