Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NU2206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NUP2206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
N306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NJ306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NU306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NUP306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
N306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NJ306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NU306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NUP306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 19 mm0.7480 in | N/A 19 mm0.748 in | N/A 50200 N | N/A 53200 N | N/A 7500 rpm | N/A 8900 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NJ2306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 77600 N | N/A 74600 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NU2306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 77600 N | N/A 74600 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NUP2306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 77600 N | N/A 74600 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NJ2306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 77600 N | N/A 74600 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NU2306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 77600 N | N/A 74600 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
NUP2306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 77600 N | N/A 74600 N | N/A 6100 rpm | N/A 7200 rpm | N/A 1.1 mm0.043 in |
N/A ![]() |
N207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NJ207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NU207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NUP207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
N207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NJ207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NU207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NUP207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 50200 N | N/A 50300 N | N/A 6900 rpm | N/A 8300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |
NJ2207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm | N/A 0.6 mm0.024 in |
N/A ![]() |