Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU2207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD
NUP2207ETP N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD
NJ2207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD
NU2207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD
NUP2207ETPC3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 65300 N N/A 61600 N N/A 6200 rpm N/A 7300 rpm N/A 0.60 mm0.024 in N/A CAD
N307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NJ307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NU307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NUP307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
N307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NJ307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NU307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NUP307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 65400 N N/A 66700 N N/A 6700 rpm N/A 8000 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD
NU2307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2307ETP N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD
NU2307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2307ETPC3 N/A 35 mm N/A 80 mm3.1496 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 100600 N N/A 93200 N N/A 5600 rpm N/A 6700 rpm N/A 1.1 mm0.043 in N/A CAD
N208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
NJ208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
NU208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
NUP208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
N208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
NJ208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
Unit of Measure
« 6 7 8 9 10 »