Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| N312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2312ETP | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU2312ETP | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP2312ETP | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU2312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP2312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm | N/A 2.1 mm0.083 in |
N/A
|
| N213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| N213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ2213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU2213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP2213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ2213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU2213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP2213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU313EJ | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 204000 N45900 lbf | N/A 196000 N44100 lbf | N/A 4700 rpm | N/A 5400 rpm | N/A 2.1 mm0.080 in |
N/A
|