Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU315EMAC3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4100 rpm N/A 4700 rpm N/A 2.1 mm0.080 in N/A CAD
N315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NJ315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NU315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NUP315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
N315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NJ315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NU315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NUP315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NJ315ETPC4 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 267400 N N/A 243300 N N/A 3600 rpm N/A 4200 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NU2315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NUP2315ETP N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NU2315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NUP2315ETPC3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2315ETPC4 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 398900 N N/A 332100 N N/A 3100 rpm N/A 3600 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD
NUP2216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 28.532 mm1.1233 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD
NU2216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD
NJ2216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD
NUP2216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 28.532 mm1.1233 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD
NU2216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD
NU2216EJ N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD
NJ2216EJ N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 208000 N46800 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD
Unit of Measure
« 16 17 18 19 20 »