Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU216EMA | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 169000 N38000 lbf | N/A 155000 N34900 lbf | N/A 4100 rpm | N/A 4900 rpm | N/A 2.0 mm0.080 in |
N/A
|
| NU216EMAC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 169000 N38000 lbf | N/A 155000 N34900 lbf | N/A 4100 rpm | N/A 4900 rpm | N/A 2.0 mm0.080 in |
N/A
|
| N216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NUP216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| N216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NUP216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ2216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU2216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NUP2216ETP | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ2216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU2216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NUP2216ETPC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ2316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm | N/A 2.0 mm0.100 in |
N/A
|
| NU2316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm | N/A 2.0 mm0.100 in |
N/A
|
| NJ2316EMAC3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm | N/A 2.0 mm0.100 in |
N/A
|
| NU2316EMAC3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm | N/A 2.0 mm0.100 in |
N/A
|
| NU2316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm | N/A 2.0 mm0.100 in |
N/A
|
| NJ2316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm | N/A 2.0 mm0.100 in |
N/A
|
| NU316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 39 mm1.5354 in | N/A 290000 N65300 lbf | N/A 289000 N64900 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NJ316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 39 mm1.5354 in | N/A 291000 N65300 lbf | N/A 289000 N64900 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.080 in |
N/A
|
| NJ316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 39 mm1.5354 in | N/A 289000 N64900 lbf | N/A 291000 N65300 lbf | N/A 3900 rpm | N/A 4500 rpm | N/A 2.0 mm0.080 in |
N/A
|