Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
NU217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
NU2217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.0 mm0.080 in N/A CAD
NU2217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.0 mm0.080 in N/A CAD
NJ217EMAC4 N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
NU317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A 3 mm0.120 in N/A CAD
NU2317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD
NJ2317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD
NJ317EJ N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A 2.5 mm0.100 in N/A CAD
NJ2317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD
NJ2317EMAC4 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD
NJ317EMA N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A 2.5 mm0.100 in N/A CAD
NJ317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A 2.5 mm0.100 in N/A CAD
NU2317EMA N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD
NU2317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 60 mm2.3622 in N/A 458000 N103000 lbf N/A 423000 N95200 lbf N/A 3200 rpm N/A 3700 rpm N/A 3 mm0.120 in N/A CAD
NU317EMA N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A 3 mm0.120 in N/A CAD
NU317EMAC3 N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 41 mm1.6142 in N/A 314000 N70600 lbf N/A 313000 N70400 lbf N/A 3800 rpm N/A 4400 rpm N/A 3 mm0.120 in N/A CAD
NJ218EMA N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A 2.0 mm0.100 in N/A CAD
NJ2218EMA N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.100 in N/A CAD
NU218EMA N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A 2.0 mm0.100 in N/A CAD
NJ218EMAC3 N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A 2.0 mm0.100 in N/A CAD
NJ2218EMAC3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3100 rpm N/A 3600 rpm N/A 2.0 mm0.100 in N/A CAD
NU218EMAC3 N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A 2.0 mm0.100 in N/A CAD
NU218EJ N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3700 rpm N/A 4400 rpm N/A 2.0 mm0.100 in N/A CAD
NJ218EJ N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 3800 rpm N/A 4500 rpm N/A 2.0 mm0.100 in N/A CAD
Unit of Measure
« 16 17 18 19 20 »