Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NJ226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2700 rpm | N/A 3200 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 64 mm2.5197 in | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2700 rpm | N/A 3200 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NUP226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2400 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ326EMA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU326EMA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ326EMAC4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU326EMAC4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ326EJ | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU326EJ | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ2326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 93 mm3.6614 in | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1700 rpm | N/A 1900 rpm | N/A 4 mm0.160 in |
N/A
|
| NJ2326EMAC4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 93 mm3.6614 in | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1700 rpm | N/A 1900 rpm | N/A 4 mm0.160 in |
N/A
|
| NU2326EMA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 93 mm3.6614 in | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1700 rpm | N/A 1900 rpm | N/A 4 mm0.160 in |
N/A
|
| NU2326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 93 mm3.6614 in | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1700 rpm | N/A 1900 rpm | N/A 4 mm0.160 in |
N/A
|
| NJ2326EMAC6 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 93 mm3.6614 in | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1700 rpm | N/A 1900 rpm | N/A 4 mm0.160 in |
N/A
|
| NU2326EMAC6 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 93 mm3.6614 in | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1700 rpm | N/A 1900 rpm | N/A 4 mm0.160 in |
N/A
|
| NJ326EMAC5 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 58 mm2.2835 in | N/A 58 mm2.2835 in | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU1028MA | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 263000 N59200 lbf | N/A 201000 N45200 lbf | N/A 3200 rpm | N/A 3900 rpm | N/A 2.0 mm0.080 in |
N/A
|
| NU1028MAC3 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 263000 N59200 lbf | N/A 201000 N45200 lbf | N/A 3200 rpm | N/A 3900 rpm | N/A 2.0 mm0.080 in |
N/A
|
| NJ2228EMA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 68 mm2.6772 in | N/A 850000 N191000 lbf | N/A 650000 N146000 lbf | N/A 2000 rpm | N/A 2200 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ228EMA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2228EMA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 68 mm2.6772 in | N/A 850000 N191000 lbf | N/A 650000 N146000 lbf | N/A 2000 rpm | N/A 2200 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU228EMA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|