Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NJ2228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 68 mm2.6772 in | N/A 850000 N191000 lbf | N/A 650000 N146000 lbf | N/A 2000 rpm | N/A 2200 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU2228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 68 mm2.6772 in | N/A 850000 N191000 lbf | N/A 650000 N146000 lbf | N/A 2000 rpm | N/A 2200 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ228EJ | N/A 140 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU228EJ | N/A 140 mm | N/A 250 mm9.8425 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ2328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 102 mm4.0157 in | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NU2328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 102 mm4.0157 in | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ2328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 102 mm4.0157 in | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ328EMAC4 | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NU2328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 102 mm4.0157 in | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU328EMAC4 | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NU328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ328EJ | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NU328EJ | N/A 140 mm | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ2328EMAC5 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 102 mm4.0157 in | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 3 mm0.100 in |
N/A
|
| NU1030MA | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 309000 N69500 lbf | N/A 231000 N51900 lbf | N/A 3000 rpm | N/A 3700 rpm | N/A 1.50 mm0.100 in |
N/A
|
| NU1030MAC3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 309000 N69500 lbf | N/A 231000 N51900 lbf | N/A 3000 rpm | N/A 3700 rpm | N/A 1.50 mm0.100 in |
N/A
|
| NJ230EMA | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NUP230EMA | N/A 150 mm | N/A 270 mm10.6299 in | N/A 37.545 mm1.4781 in | N/A 45 mm1.7717 in | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NU230EMA | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|
| NJ230EMAC4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm | N/A 2.5 mm0.100 in |
N/A
|