Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

190RN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1100 rpm N/A 1200 rpm N/A 3 mm0.100 in N/A CAD
NJ238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD
NJ238EMAC3 N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD
NU2238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 92 mm3.622 in N/A 1680000 N377000 lbf N/A 1250000 N281000 lbf N/A 1200 rpm N/A 1400 rpm N/A 4 mm0.160 in N/A CAD
NU238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD
NU238EMAC3 N/A 190 mm N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD
NJ2338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 132 mm5.1969 in N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1000 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD
NU2338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 132 mm5.1969 in N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1000 rpm N/A 1100 rpm N/A 5 mm0.200 in N/A CAD
NU338EMA N/A 190 mm N/A 400 mm15.748 in N/A 78 mm3.0709 in N/A 78 mm3.0709 in N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1300 rpm N/A 1500 rpm N/A 5 mm0.200 in N/A CAD
NU338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 78 mm3.0709 in N/A 78 mm3.0709 in N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1300 rpm N/A 1500 rpm N/A 5 mm0.200 in N/A CAD
R-3407-A N/A 200 mm N/A 279.989 mm11.0232 in N/A 50 mm1.9685 in N/A 50 mm1.9685 in N/A 682000 N153000 lbf N/A 426000 N95800 lbf N/A 1200 rpm N/A 1400 rpm N/A 2.8 mm0.100 in N/A CAD
NUP1040MA N/A 200 mm N/A 310 mm12.2047 in N/A 38.55 mm1.5177 in N/A 51 mm2.0079 in N/A 587000 N132000 lbf N/A 392000 N88100 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.1 mm0.100 in N/A CAD
NU1040MA N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 2300 rpm N/A 2800 rpm N/A 2.1 mm0.100 in N/A CAD
NU1040MAC3 N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 2300 rpm N/A 2800 rpm N/A 2.1 mm0.100 in N/A CAD
NJ240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1500 rpm N/A 1800 rpm N/A 3 mm0.100 in N/A CAD
NUP2240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 84.075 mm3.3100 in N/A 98 mm3.8583 in N/A 1870000 N420000 lbf N/A 1220000 N274000 lbf N/A 1000 rpm N/A 1100 rpm N/A 3 mm0.100 in N/A CAD
NU2240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 98 mm3.8583 in N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1100 rpm N/A 1300 rpm N/A 3 mm0.100 in N/A CAD
NU240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1500 rpm N/A 1800 rpm N/A 3 mm0.100 in N/A CAD
NJ240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1500 rpm N/A 1800 rpm N/A 3 mm0.100 in N/A CAD
NJ240EMAC4 N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1500 rpm N/A 1800 rpm N/A 3 mm0.100 in N/A CAD
NU240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1500 rpm N/A 1800 rpm N/A 3 mm0.100 in N/A CAD
NU240EMAC4 N/A 200 mm N/A 360 mm14.1732 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1500 rpm N/A 1800 rpm N/A 3 mm0.100 in N/A CAD
NU2240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 98 mm3.8583 in N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1100 rpm N/A 1300 rpm N/A 3 mm0.100 in N/A CAD
200RN92 R2 N/A 200 mm N/A 360 mm14.1732 in N/A 120.7 mm4.7520 in N/A 120.7 mm4.7520 in N/A 2580000 N580000 lbf N/A 1630000 N366000 lbf N/A 1000 rpm N/A 1100 rpm N/A 4 mm0.200 in N/A CAD
NU2340EMA N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 138 mm5.4331 in N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 960 rpm N/A 1000 rpm N/A 4 mm0.200 in N/A CAD
Unit of Measure
« 31 32 33 34 35 »