Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| T3-NU3272MAW61 | N/A 360 mm | N/A 650 mm25.5906 in | N/A 232 mm9.1339 in | N/A 232 mm9.1339 in | N/A 7710000 N1730000 lbf | N/A 5320000 N1200000 lbf | N/A 440 rpm | N/A 480 rpm | N/A 5 mm0.200 in |
N/A
|
| NU1076MA | N/A 380 mm | N/A 560 mm22.0472 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1970000 N443000 lbf | N/A 1300000 N291000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A 5 mm0.200 in |
N/A
|
| NU1080MA | N/A 400 mm | N/A 600 mm23.6220 in | N/A 90 mm3.5433 in | N/A 90 mm3.5433 in | N/A 2290000 N515000 lbf | N/A 1530000 N344000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A 4 mm0.200 in |
N/A
|
| NU1080MAC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 90 mm3.5433 in | N/A 90 mm3.5433 in | N/A 2290000 N515000 lbf | N/A 1530000 N344000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A 4 mm0.200 in |
N/A
|
| NU2088EMAW220 | N/A 440 mm | N/A 650 mm25.5906 in | N/A 122 mm4.8031 in | N/A 122 mm4.8031 in | N/A 4900000 N1100000 lbf | N/A 2950000 N663000 lbf | N/A 410 rpm | N/A 450 rpm | N/A 5 mm0.200 in |
N/A
|
| NU3188EMAW45BW50B | N/A 440 mm | N/A 720 mm28.3465 in | N/A 226 mm8.8976 in | N/A 226 mm8.8976 in | N/A 9330000 N2100000 lbf | N/A 5740000 N1290000 lbf | N/A 350 rpm | N/A 370 rpm | N/A 5 mm0.200 in |
N/A
|
| 180RIN684 R2 | N/A 457.200 mm | N/A 685.800 mm27.0000 in | N/A 139.7 mm5.5000 in | N/A 139.7 mm5.5000 in | N/A 6250000 N1410000 lbf | N/A 3400000 N764000 lbf | N/A 420 rpm | N/A 460 rpm | N/A 7.9 mm0.300 in |
N/A
|
| 180RIN684 R3 | N/A 457.200 mm | N/A 685.800 mm27.0000 in | N/A 139.7 mm5.5000 in | N/A 139.7 mm5.5000 in | N/A 6250000 N1410000 lbf | N/A 3400000 N764000 lbf | N/A 420 rpm | N/A 460 rpm | N/A 7.9 mm0.300 in |
N/A
|
| NJ1096EMA | N/A 480 mm | N/A 700 mm27.5591 in | N/A 100 mm3.937 in | N/A 100 mm3.937 in | N/A 3920000 N881000 lbf | N/A 2360000 N531000 lbf | N/A 620 rpm | N/A 710 rpm | N/A 5 mm0.200 in |
N/A
|
| NJ1096EMAWEW45AW50A | N/A 480 mm | N/A 700 mm27.5591 in | N/A 100 mm3.937 in | N/A 100 mm3.937 in | N/A 3920000 N881000 lbf | N/A 2360000 N531000 lbf | N/A 620 rpm | N/A 710 rpm | N/A 5 mm0.200 in |
N/A
|
| NJ1096EMAWEW45AW50AC3 | N/A 480 mm | N/A 700 mm27.5591 in | N/A 100 mm3.937 in | N/A 100 mm3.937 in | N/A 3920000 N881000 lbf | N/A 2360000 N531000 lbf | N/A 620 rpm | N/A 710 rpm | N/A 6 mm0.24 in |
N/A
|
| NU29/500M | N/A 500 mm | N/A 670 mm26.3780 in | N/A 100 mm3.937 in | N/A 100 mm3.937 in | N/A 4080000 N917000 lbf | N/A 1860000 N418000 lbf | N/A 360 rpm | N/A 400 rpm | N/A 4 mm0.200 in |
N/A
|
| NU30/530KMS1W33 | N/A 530 mm | N/A 780 mm30.7087 in | N/A 185 mm7.2835 in | N/A 185 mm7.2835 in | N/A 9250000 N2080000 lbf | N/A 4320000 N971000 lbf | N/A 290 rpm | N/A 310 rpm | N/A 5 mm0.200 in |
N/A
|
| NU18/560MA | N/A 560 mm | N/A 680 mm26.7717 in | N/A 56 mm2.2047 in | N/A 56 mm2.2047 in | N/A 1730000 N389000 lbf | N/A 806000 N181000 lbf | N/A 400 rpm | N/A 480 rpm | N/A 2.5 mm0.100 in |
N/A
|
| O-1559-C | N/A 571.500 mm | N/A 711.2 mm28.0 in | N/A 108.014 mm4.2525 in | N/A 120.65 mm4.7500 in | N/A 5990000 N1350000 lbf | N/A 2710000 N609000 lbf | N/A 280 rpm | N/A 310 rpm | N/A 5 mm0.200 in |
N/A
|
| NUP51/571M | N/A 571.500 mm | N/A 723.900 mm28.5000 in | N/A 88.4 mm3.4803 in | N/A 101.6 mm4.0000 in | N/A 4930000 N1110000 lbf | N/A 2200000 N495000 lbf | N/A 280 rpm | N/A 310 rpm | N/A 4 mm0.200 in |
N/A
|
| NU28/630M | N/A 630.000 mm | N/A 780 mm30.7087 in | N/A 88 mm3.4646 in | N/A 88 mm3.4646 in | N/A 3490000 N785000 lbf | N/A 1390000 N312000 lbf | N/A 300 rpm | N/A 350 rpm | N/A 3 mm0.100 in |
N/A
|
| NU20/630EMAW220 | N/A 630.000 mm | N/A 920 mm36.2205 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 9570000 N2150000 lbf | N/A 5390000 N1210000 lbf | N/A 250 rpm | N/A 270 rpm | N/A 6 mm0.200 in |
N/A
|
| NU20/670EMAW220 | N/A 670 mm | N/A 980 mm38.5827 in | N/A 180 mm7.0866 in | N/A 180 mm7.0866 in | N/A 11100000 N2500000 lbf | N/A 6170000 N1390000 lbf | N/A 220 rpm | N/A 240 rpm | N/A 6 mm0.200 in |
N/A
|
| NU20/670EMAW45BW50B | N/A 670 mm | N/A 980 mm38.5827 in | N/A 180 mm7.0866 in | N/A 180 mm7.0866 in | N/A 11100000 N2500000 lbf | N/A 6170000 N1390000 lbf | N/A 210 rpm | N/A 230 rpm | N/A 6 mm0.200 in |
N/A
|
| NU30/670 | N/A 670 mm | N/A 980 mm38.5827 in | N/A 230 mm9.0551 in | N/A 230 mm9.0551 in | N/A 14000000 N3150000 lbf | N/A 7510000 N1690000 lbf | N/A 210 rpm | N/A 230 rpm | N/A 6 mm0.200 in |
N/A
|
| NJ28/710EAMAWEW229A | N/A 710 mm | N/A 870 mm34.2520 in | N/A 95 mm3.7402 in | N/A 95 mm3.7402 in | N/A 5110000 N1150000 lbf | N/A 2200000 N495000 lbf | N/A 240 rpm | N/A 270 rpm | N/A 3 mm0.100 in |
N/A
|
| NJ29/710MA | N/A 710 mm | N/A 950 mm37.4016 in | N/A 140 mm5.5118 in | N/A 140 mm5.5118 in | N/A 8190000 N1840000 lbf | N/A 4020000 N904000 lbf | N/A 220 rpm | N/A 250 rpm | N/A 5 mm0.200 in |
N/A
|
| NUP29/710M | N/A 710 mm | N/A 950 mm37.4016 in | N/A 120 mm4.7244 in | N/A 140 mm5.5118 in | N/A 7800000 N1750000 lbf | N/A 3420000 N769000 lbf | N/A 210 rpm | N/A 230 rpm | N/A 5 mm0.200 in |
N/A
|
| NJ29/710MAC3 | N/A 710 mm | N/A 950 mm37.4017 in | N/A 140 mm5.5118 in | N/A 140 mm5.5118 in | N/A 8190000 N1840000 lbf | N/A 4020000 N903000 lbf | N/A 240 rpm | N/A 260 rpm | N/A 6 mm0.24 in |
N/A
|