Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU20/710EMAW220 | N/A 710 mm | N/A 1030 mm40.5512 in | N/A 185 mm7.2835 in | N/A 185 mm7.2835 in | N/A 12300000 N2770000 lbf | N/A 6780000 N1520000 lbf | N/A 200 rpm | N/A 220 rpm | N/A 6 mm0.200 in |
N/A
|
| NU20/750EMAW220 | N/A 750 mm | N/A 1090 mm42.9134 in | N/A 195 mm7.6772 in | N/A 195 mm7.6772 in | N/A 13800000 N3100000 lbf | N/A 7550000 N1700000 lbf | N/A 190 rpm | N/A 200 rpm | N/A 6 mm0.200 in |
N/A
|
| NU20/800EMAW40RW220 | N/A 800 mm | N/A 1150 mm45.2756 in | N/A 200 mm7.874 in | N/A 200 mm7.874 in | N/A 14600000 N3280000 lbf | N/A 8040000 N1810000 lbf | N/A 170 rpm | N/A 190 rpm | N/A 6 mm0.200 in |
N/A
|
| NUP19/950MA | N/A 950 mm | N/A 1250 mm49.2126 in | N/A 106.125 mm4.1781 in | N/A 132 mm5.1969 in | N/A 8520000 N1920000 lbf | N/A 4360000 N980000 lbf | N/A 180 rpm | N/A 200 rpm | N/A 6 mm0.200 in |
N/A
|
| NU19/950MA | N/A 950 mm | N/A 1250 mm49.2126 in | N/A 132 mm5.1969 in | N/A 132 mm5.1969 in | N/A 8520000 N1920000 lbf | N/A 4360000 N980000 lbf | N/A 180 rpm | N/A 200 rpm | N/A 6 mm0.200 in |
N/A
|
| T3-NU51/1340FNA | N/A 1340 mm | N/A 1540 mm60.6299 in | N/A 110 mm4.3307 in | N/A 110 mm4.3307 in | N/A 11800000 N2650000 lbf | N/A 3650000 N821000 lbf | N/A 100 rpm | N/A 110 rpm | N/A 5 mm0.200 in |
N/A
|