Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NJ305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NJ206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NU206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NUP206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| N206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NJ206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NU206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NUP206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NJ2206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NU2206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NUP2206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NJ2206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm | N/A 0.60 mm0.024 in |
N/A
|